(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Knocker

Stainless Steel Knocker

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      16,484,707VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Made of stainless steel so it is highly rust resistant and suitable for food facilities and chemical plants.
· Contact the manufacturer if external exhaust extension tubes and exhaust filters are required on-site due to exhaust air issues.
[Applications]
· Primarily used for blockage and adhesion prevention for particulates in food and chemical factories and facilities.

 
Part Number
RKVS20
RKVS30
RKVS40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAir Consumption
(NL/times)
Height
(mm)
Vibratory Force when Piston is Mounted
(N)
Trusco Code Mass
(g)

16,484,707 VND

1 Piece(s) 6 Day(s) or more 0.04~0.100.6~0.84.30~8.3421-6555800

19,706,580 VND

1 Piece(s) 6 Day(s) or more 0.05~0.131.2~1.85.50~13.10421-65631600

29,392,462 VND

1 Piece(s) 6 Day(s) or more 0.15~0.372.6~49.22~22.30421-65714200

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Knocker Application Primarily used for blockage and adhesion prevention for particulates in food and chemical factories and facilities. Specifications Operating Pressure: 0.3–0.7 MPa
Features Made of stainless steel so it is highly rust resistant and suitable for food facilities and chemical plants.