(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Diamond wheel exclusively for casting made by vacuum welding manufacturing process. Quickly cuts spouts and cast iron pipe.
[Features]
· Highly durable wheel with less diamond grain shedding realized by vacuum welding manufacturing process.
· Makes cutting of cast iron pipes and cast spouts simple and speedy.
· Due to the symmetric layer, even if one direction wears the performance can be restored by reversing the installation
Part Number |
---|
221004-70001 |
221005-70001 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter (mm) | Blade thickness (mm) | Hole Diameter (mm) | Max. Rotational Speed (rpm) | Included ring bore diameter (mm) | Type Name |
---|---|---|---|---|---|---|---|---|---|---|
3,179,508 VND | 1 Piece(s) | 6 Day(s) or more | 106 | 2 | 20 | 14,400 | 15 | 4CTR | ||
4,097,153 VND | 1 Piece(s) | 8 Day(s) or more | 125 | 2.2 | 22 | 12,200 | 20 | 5CTR |
Loading...Tải…
Product Type | Diamond cutter | Wheel Type | Segment Type | Application | Iron |
---|---|---|---|---|---|
Number Contained In A Packet(sheet) | 1 |