(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 (ICT) 27/5/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

547 Series Depth Gauge (Digimatic Type) (Part Number)

547 Series Depth Gauge (Digimatic Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,470,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Digimatic depth gauge. 547 series.

Part Number
547-212
547-251
547-252
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMinimum Display
(mm)
Base Dimension ℓ
(mm)
Indication Error
(µm)
Flatness
(µm)
Indicator

11,470,000 VND

1 Piece(s) 46 Day(s) 0.01101.6±205543-400B (ID-C1012XB) (ABS Digimatic Indicator)

13,480,000 VND

1 Piece(s) 46 Day(s) 0.00163.5±52543-390B (ID-C112XB) (ABS Digimatic Indicator)

11,470,000 VND

1 Piece(s) 46 Day(s) 0.001101.6±52543-390B (ID-C112XB) (ABS Digimatic Indicator)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Depth Gauge Display style Digital Measuring Range(mm) 0–200
Output terminal for measuring data: with or without Included Stroke(mm) 12.7 Width T(mm) 16
Measuring force(N) 1.5 or Less Measurement element With Carbide Ball Gauge Head (No.21JAA224) Extension Rod 5 Pieces (10, 20, 30, 30, 100 mm)