(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Measurement dimensions can be easily set with the micrometer head.
·The effective stroke of the stylus has been expanded compared to conventional products.
·The tip of the stylus is a cemented carbide ball, so it has excellent durability and wear resistance.
·By attaching a sub-anvil, the measurement range can be easily expanded.
Part Number |
---|
CGM-100X |
CGM-160X |
CGM-250X |
CGM-400X |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measuring Range (mm) | Code No / Symbols / Part No | Measuring Force (N) | Guide Bearing Capacity (N) | Stroke of Micro Meter Head (mm) | Sub-anvil (mm) | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | G (mm) | H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,951,905 VND | 1 Piece(s) | 10 Day(s) or more | 60–100 | 511-803 | 5 or Less | 10 or Less | 10 | 10,20 | 150 | SR8 | 28.9 | 9 | 38 | φ12.8 | φ12 | ||
10,014,480 VND | 1 Piece(s) | 10 Day(s) or more | 100~160 | 511-804 | 5 or Less | 10 or Less | 13 | 10,20,20 | 150 | SR10 | 28.9 | 9 | 50 | φ12.8 | φ12 | ||
12,086,156 VND | 1 Piece(s) | 10 Day(s) or more | 150~250 | 511-805 | 6 or Less | 15 or less | 13 | 10,20,20,50 | 250 | SR10 | 70.3 | 12 | 78 | φ19.8 | φ15 | ||
15,154,140 VND | 1 Piece(s) | 9 Day(s) | 250~400 | 511-806 | 6 or Less | 15 or less | 25 | 25,50,50 | 250 | SR10 | 100.9 | 12 | 90 | φ19.8 | φ15 |
Loading...Tải…
Wide range accuracy(µm) | 2 | Adjacent Error(µm) | 1 | Repeatability(µm) | 0.5 |
---|---|---|---|---|---|
Measurement element valid stroke(mm) | 1.6 | D(mm) | SR1.5 |