(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Absolute digital calipers with an IP66 protection degree. Equipped with a measurement data output terminal, which can be used to configure a statistical process control system or measurement system. A wide range of workpieces can be supported by replacing the gauge heads. PRESET function makes the bothersome measuring element calibration easy.
Part Number |
---|
07CAA044 |
07CAA045 |
07CZA039 |
07CZA041 |
07CZA044 |
07CZA055 |
07CZA056 |
07CZA057 |
07CZA058 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Product Model | Instrument Error (mm) |
---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | M Type Probe Right (Single Item) | Probe: ±0.02 | ||
- | 1 Piece(s) | Quote | M Type Probe Left (Single Item) | Probe: ±0.02 | ||
- | 1 Piece(s) | Quote | Hole Pitch Probe, 1 Probe (Single Item) | Probe: ±0.04 | ||
- | 1 Piece(s) | Quote | Point Probe 1 Piece (Single Item) | Probe: ±0.05 | ||
- | 1 Piece(s) | Quote | Standard plate 1 (single item) | Probe: ±0.05 | ||
- | 1 Piece(s) | Quote | Scribing Marker, 2 Sets | Probe: ±0.06 | ||
- | 1 Piece(s) | Quote | M Type Probe 2-piece Set | Probe: ±0.02 | ||
10,268,333 VND | 1 Piece(s) | 46 Day(s) | Hole Pitch Probe, 2 Probe Set | Probe: ±0.04 | ||
- | 1 Piece(s) | Quote | Point Probe 2 Piece Set | Probe: ±0.05 |
Loading...Tải…
Type | Parts / Accessories | Usable main unit | CFC-45GU、CFC-60GU、CFC-100GU、CFC-150GU、CFC-200GU |