(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slim Handle Stopper Gauge H7 (For Construction Work)

Slim Handle Stopper Gauge H7 (For Construction Work)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,624,580VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plug gauge and screw gauge enabling inspection of deep holes that cannot be measured by a standard plug gauge.
[Features]
· Enables inspection of deep holes that cannot be inspected with a plug gauge, because the handle is thinner than the hole gauge part.
[Applications]
· Hole diameter inspections, etc.

 
Part Number
SHLP3-H7
SHLP4-H7
SHLP5-H7
SHLP6-H7
SHLP7-H7
SHLP8-H7
SHLP9-H7
SHLP10-H7
SHLP11-H7
SHLP12-H7
SHLP13-H7
SHLP14-H7
SHLP15-H7
SHLP16-H7
SHLP17-H7
SHLP18-H7
SHLP19-H7
SHLP20-H7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Mass
(g)

2,812,050 VND

1 Piece(s) 5 Day(s) or more φ34

2,624,580 VND

1 Piece(s) 9 Day(s) φ48

2,624,580 VND

1 Piece(s) 5 Day(s) or more φ510

2,624,580 VND

1 Piece(s) 5 Day(s) or more φ620

2,624,580 VND

1 Piece(s) 5 Day(s) or more φ724

2,624,580 VND

1 Piece(s) 4 Day(s) or more φ827

2,624,580 VND

1 Piece(s) 5 Day(s) or more φ932

2,812,050 VND

1 Piece(s) 9 Day(s) or more φ1058

2,812,050 VND

1 Piece(s) 5 Day(s) or more φ1163

2,812,050 VND

1 Piece(s) 5 Day(s) or more φ1269

2,812,050 VND

1 Piece(s) 4 Day(s) or more φ1369

2,812,050 VND

1 Piece(s) 5 Day(s) or more φ1482

2,999,520 VND

1 Piece(s) 5 Day(s) or more φ1589

2,999,520 VND

1 Piece(s) 9 Day(s) or more φ16136

2,999,520 VND

1 Piece(s) 5 Day(s) or more φ17146

2,999,520 VND

1 Piece(s) 5 Day(s) or more φ18157

3,186,990 VND

1 Piece(s) 5 Day(s) or more φ19169

3,186,990 VND

1 Piece(s) 5 Day(s) or more φ20181

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Limit Plug Gauge Grade H7 Material Gauge Part: Alloy Tool Steel, Shank Part: Stainless Steel
Features Enables inspection of deep holes that can not be inspected with a plug gauge because the handle is thinner than the hole gauge part