(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
There are no chipping problems compared to cutting taps for carbon steel and alloy steel, enabling long life machining. Especially useful for processing automotive forged steel parts.
* M2.6 or below can be changed to powder HSS (CPM) at any time. We ask for your understanding in advance.
Part Number |
---|
S-XPF-RH4-B-M2.6X0.45 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
660,000 VND | 1 Piece(s) | Quote | M2.6 | 0.45 | 2P | Vanadium high-speed steel | 44 | RH4 | - | 3 | 9.5 | NO | Available | 8321997 |
Loading...Tải…
Thread Types | Meter | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) | Tap Model | Rolled Tap |
---|---|---|---|---|---|
Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included | Coating Type | TiCN |
Details of Coating | V coated |
Please check the type/dimensions/specifications of the part S-XPF-RH4-B-M2.6X0.45 in the Fluteless Tap (X Performer)_S-XPF series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S-XPF-RH4-B-M2.6X0.45 trong chuỗi Fluteless Tap (X Performer)_S-XPF.
Part Number |
---|
S-XPF-RH10-B-M18X1.5 |
S-XPF-RH10-B-M20X1.5 |
S-XPF-RH10-B-M22X1.5 |
S-XPF-RH4-B-M2X0.4 |
S-XPF-RH4-P-M1.2X0.25 |
S-XPF-RH4-P-M1.4X0.3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,425,478 VND | 1 Piece(s) | 6 Day(s) or more | M18 | 1.5 | 2P | Powdered High-Speed Steel | 110 | RH10 | - | 14 | 15 | NO | - | 8322267 | ||
3,727,835 VND | 1 Piece(s) | 6 Day(s) or more | M20 | 1.5 | 2P | Powdered High-Speed Steel | 125 | RH10 | - | 15 | 15 | NO | - | 8322277 | ||
6,268,065 VND | 1 Piece(s) | 6 Day(s) or more | M22 | 1.5 | 2P | Powdered High-Speed Steel | 125 | RH10 | - | 17 | 15 | NO | - | 8322287 | ||
701,666 VND | 1 Piece(s) | Quote | M2 | 0.4 | 2P | Vanadium high-speed steel | 40 | RH4 | - | 3 | 8 | NO | - | 8321985 | ||
836,666 VND | 1 Piece(s) | Quote | M1.2 | 0.25 | 4P | Vanadium high-speed steel | 32 | RH4 | - | 3 | 5.5 | YES | Available | 8321964 | ||
791,666 VND | 1 Piece(s) | Quote | M1.4 | 0.3 | 4P | Vanadium high-speed steel | 34 | RH4 | - | 3 | 7 | YES | Available | 8321968 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy