(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Suitable for steel and non-ferrous alloys. High-speed cutting is possible, durability is greatly improved, and highly efficient tapping is possible.
Part Number |
---|
TIN-NRT-P-RH7-M6X1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
576,070 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M6 | 1 | 4P | 62 | RH7 | 24 | 6 | 12 | NO | Available | 10746 |
Loading...Tải…
Please check the type/dimensions/specifications of the part TIN-NRT-P-RH7-M6X1 in the Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TIN-NRT-P-RH7-M6X1 trong chuỗi Fluteless (Nu-Roll) Tap TiN coated_TIN-NRT.
Part Number |
---|
TIN-NRT-B-RH10-M20X1.5 |
TIN-NRT-B-RH11-M18X2.5 |
TIN-NRT-B-RH11-M20X2.5 |
TIN-NRT-P-RH7-M8X1 |
TIN-NRT-P-RH7-M8X1.25 |
TIN-NRT-P-RH7-NO10-32UNF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,583,558 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M20 | 1.5 | 2P | 105 | RH10 | - | 15 | 30 | NO | - | 10797 | ||
3,315,826 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M18 | 2.5 | 2P | 100 | RH11 | - | 14 | 29 | NO | - | 10791 | ||
3,583,558 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M20 | 2.5 | 2P | 105 | RH11 | - | 15 | 30 | NO | - | 10795 | ||
906,226 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M8 | 1 | 4P | 70 | RH7 | - | 6.2 | 18 | NO | - | 10758 | ||
740,885 VND | 1 Piece(s) | 6 Day(s) or more | Meter | M8 | 1.25 | 4P | 70 | RH7 | - | 6.2 | 18 | NO | - | 10754 | ||
755,626 VND | 1 Piece(s) | 6 Day(s) or more | Unified | No.10UN | 32 | 4P | 60 | RH7 | 22 | 5.5 | 11 | YES | Available | 8307532 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy