(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Parallel Taper Tap for Pipes Spiral Tap SFT-SPT

Parallel Taper Tap for Pipes Spiral Tap SFT-SPT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      726,288VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A spiral shape type is available for the blind hole according to the workpiece shape.

Part Number
SFT-SPT-PS-1/4-19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

726,288 VND

1 Piece(s) 17 Day(s)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Pipe Parallel Nominal R1/4 Pitch, Number of Threads(mm) 19
Number of Chamfered Threads 2.5P Tool Material Type High-Speed Steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC)
Tap Model Pipe Tap Coating Presence None Coating Type Non-Coated
L(mm) 62 Precision JIS2 Link Diameter(mm) 11
No. of Grooves 3 Thread Length 28 External center -
Tool No. 13732

Please check the type/dimensions/specifications of the part SFT-SPT-PS-1/4-19 in the Parallel Taper Tap for Pipes Spiral Tap SFT-SPT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SFT-SPT-PS-1/4-19 trong chuỗi Parallel Taper Tap for Pipes Spiral Tap SFT-SPT.