(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Planet Cutter Series Planet Cutter For Steel With Oil Hole WXO-ST-PNC (Part Number)

Planet Cutter Series Planet Cutter For Steel With Oil Hole WXO-ST-PNC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,876,603VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enables efficient chip discharge by discharging cutting fluid from the oil holes.

Part Number
WXO-ST-PNC-9.5-1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Minimum Processing Diameter
(mm)
Outline Drawing Tool No.

7,445,245 VND

1 Piece(s) 6 Day(s) or more 1.5859.525.5281051218304733

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Tool Material Type Carbide Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Model Tapping Cutter Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiAlN External center - Protrusion Available

Please check the type/dimensions/specifications of the part WXO-ST-PNC-9.5-1.5 in the Planet Cutter Series Planet Cutter For Steel With Oil Hole WXO-ST-PNC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WXO-ST-PNC-9.5-1.5 trong chuỗi Planet Cutter Series Planet Cutter For Steel With Oil Hole WXO-ST-PNC.

Products like this...

Part Number
WXO-ST-PNC-10-0.75
WXO-ST-PNC-10-1
WXO-ST-PNC-10-1.5
WXO-ST-PNC-10-2
WXO-ST-PNC-12-1
WXO-ST-PNC-9.5-1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngPitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Minimum Processing Diameter
(mm)
Outline Drawing Tool No.

8,273,276 VND

1 Piece(s) 6 Day(s) or more 0.75851029.3-1051428304741

11,407,590 VND

1 Piece(s) 6 Day(s) or more 1851029-1051428304742

11,062,212 VND

1 Piece(s) 6 Day(s) or more 1.5851030-1051428304743

11,407,590 VND

1 Piece(s) 6 Day(s) or more 2851030-1051428304744

16,945,528 VND

1 Piece(s) 6 Day(s) or more 1951233-1251628304752

7,445,245 VND

1 Piece(s) 6 Day(s) or more 1.75859.526.3281051218304734