(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Planet Cutter Series Super Planet DR-PNAC (Part Number)

Planet Cutter Series Super Planet DR-PNAC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,690,060VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A composite tool capable of pilot drilling + chamfering + female threading, that eliminates the need for tool exchange, reduces time between machining, and improves productivity

Part Number
DR-PNAC-M12X1.50-2D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Link Diameter
(mm)
Link Length
(mm)
Beveling Diameter Neck Diameter
(mm)
Drill Diameter Thread Length Tool No.

28,539,338 VND

1 Piece(s) 6 Day(s) or more M121.58910.228.6164812.313.510.524.18330437

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Tool Material Type Carbide Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC)
Tap Model Tapping Cutter Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiAlN No. of Grooves 2

Please check the type/dimensions/specifications of the part DR-PNAC-M12X1.50-2D in the Planet Cutter Series Super Planet DR-PNAC series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DR-PNAC-M12X1.50-2D trong chuỗi Planet Cutter Series Super Planet DR-PNAC.

Products like this...

Part Number
DR-PNAC-M10X1.25-2D
DR-PNAC-M10X1.5-2D
DR-PNAC-M12X1.25-2D
DR-PNAC-M12X1.75-2D
DR-PNAC-M6X1-2D
DR-PNAC-M8X1-2D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Major Diameter
(mm)
Blade Length
(mm)
Link Diameter
(mm)
Link Length
(mm)
Beveling Diameter Neck Diameter
(mm)
Drill Diameter Thread Length Tool No.

21,367,908 VND

1 Piece(s) 6 Day(s) or more M101.25798.524124510.3118.820.18330425

20,371,876 VND

1 Piece(s) 6 Day(s) or more M101.5798.223.7124510.3118.519.68330424

27,670,962 VND

1 Piece(s) 6 Day(s) or more M121.258910.228.3164812.313.510.823.98330438

27,224,576 VND

1 Piece(s) 6 Day(s) or more M121.75899.927.4164812.313.510.322.98330436

15,630,765 VND

1 Piece(s) 6 Day(s) or more M61624.814.78366.37512.18330400

18,897,750 VND

1 Piece(s) 6 Day(s) or more M81756.718.510408.39715.18330413