(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

CPM Straight Flutes Tap_CPM-HT (Part Number)

CPM Straight Flutes Tap_CPM-HT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      298,620VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

Work material ideal for forging high carbon steel, tool steel, steel alloy, or female thread machining with a hardness of 20 to 45 HRC for tempering

Part Number
CPM-HT-OH3-5P-M20X2.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

2,596,293 VND

1 Piece(s) 6 Day(s) or more M202.55P105OH35815437NO-22454

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Tool Material Type Powdered High-Speed Steel Work Material High-Carbon Steel (C Content Exceeding 0.45%) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CPM-HT-OH3-5P-M20X2.5 in the CPM Straight Flutes Tap_CPM-HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CPM-HT-OH3-5P-M20X2.5 trong chuỗi CPM Straight Flutes Tap_CPM-HT.

Products like this...

Part Number
CPM-HT-OH2-2P-M4X0.7
CPM-HT-OH2-2P-M5X0.8
CPM-HT-OH2-2P-M6X1
CPM-HT-OH3-5P-M22X1.5
CPM-HT-OH3-5P-M22X2.5
CPM-HT-OH3-5P-M24X1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

346,981 VND

1 Piece(s) 6 Day(s) or more M40.72P52OH2215313YESAvailable22411

351,763 VND

1 Piece(s) 6 Day(s) or more M50.82P60OH2245.5316YESAvailable22413

372,081 VND

1 Piece(s) 17 Day(s) M612P62OH2296319YESAvailable22415

3,315,826 VND

1 Piece(s) 6 Day(s) or more M221.55P115OH36317438NO-22462

3,315,826 VND

1 Piece(s) 6 Day(s) or more M222.55P115OH36317438NO-22460

3,755,376 VND

1 Piece(s) 6 Day(s) or more M241.55P120OH36619445NO-22468