(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Tungsten Carbide Straight Flutes Tap for Hardened Steels (50 HRC〜)_VX-OT (Part Number)

Tungsten Carbide Straight Flutes Tap for Hardened Steels (50 HRC〜)_VX-OT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,670,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for tapping hardened steel (alloy steel, die steel, tool steel, etc.) of 50 HRC or higher

Part Number
VX-OT-3P-OH4-M18X1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Coating Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Details of Coating Tool No.

15,026,667 VND

1 Piece(s) Quote M181.5Others100OH4-14637NO-V coated8330141

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Number of Chamfered Threads 3P Tool Material Type Carbide
Work Material High-Hardness Steel (50 - 60 HRC) Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes
Coating Presence Included

Please check the type/dimensions/specifications of the part VX-OT-3P-OH4-M18X1.5 in the Tungsten Carbide Straight Flutes Tap for Hardened Steels (50 HRC〜)_VX-OT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VX-OT-3P-OH4-M18X1.5 trong chuỗi Tungsten Carbide Straight Flutes Tap for Hardened Steels (50 HRC〜)_VX-OT.

Products like this...

Part Number
VX-OT-3P-OH3-M12X1.0
VX-OT-3P-OH3-M12X1.5
VX-OT-3P-OH3-M12X1.75
VX-OT-3P-OH4-M18X2.5
VX-OT-3P-OH4-M20X1.5
VX-OT-3P-OH4-M20X2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
Coating Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Details of Coating Tool No.

6,740,000 VND

1 Piece(s) Quote M121TiCN82OH3-8.5529NO--8330121

6,740,000 VND

1 Piece(s) Quote M121.5TiCN82OH3-8.5529NO--8330117

6,740,000 VND

1 Piece(s) Quote M121.75TiCN82OH3-8.5529NO--8330115

15,026,667 VND

1 Piece(s) Quote M182.5Others100OH4-14637NO-V coated8330139

17,463,333 VND

1 Piece(s) Quote M201.5Others105OH4-15637NO-V coated8330149

17,463,333 VND

1 Piece(s) Quote M202.5Others105OH4-15637NO-V coated8330147