(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Suitable for aluminum alloy casting, aluminum alloy die-casting, zinc alloy die casting, etc.
Part Number |
---|
EX-DC-HT-3P-M8X1.25 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | No. of Grooves | Thread Length | Shank Diameter (mm) | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
351,666 VND | 1 Piece(s) | Quote | M8 | 1.25 | 3P | 70 | OH4 | 37 | 4 | 22 | 6.2 | Protrusion center: No | 24840 |
Loading...Tải…
Thread Types | Meter | Tool Material Type | Vanadium high-speed steel | Work Material | Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Coating Type | Non-Coated | Link Diameter(mm) | 8.5 | Surface Coating | Nitriding Treatment |
Please check the type/dimensions/specifications of the part EX-DC-HT-3P-M8X1.25 in the Straight Flutes Tap for Die Castings_EX-DC-HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-DC-HT-3P-M8X1.25 trong chuỗi Straight Flutes Tap for Die Castings_EX-DC-HT.
Part Number |
---|
EX-DC-HT-1.5P-M1.4X0.3 |
EX-DC-HT-1.5P-M10X1.25 |
EX-DC-HT-1.5P-M10X1.5 |
EX-DC-HT-1.5P-M12X1.75 |
EX-DC-HT-1.5P-M2.5X0.45 |
EX-DC-HT-1.5P-M4X0.7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | No. of Grooves | Thread Length | Shank Diameter (mm) | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
524,945 VND | 1 Piece(s) | 17 Day(s) | M1.4 | 0.3 | 1.5P | 34 | OH2 | - | 3 | 9 | 3 | Protrusion center: Available | 24788 | ||
445,000 VND | 1 Piece(s) | Quote | M10 | 1.25 | 1.5P | 75 | OH4 | 41 | 4 | 24 | 7 | Protrusion center: No | 24859 | ||
445,000 VND | 1 Piece(s) | Quote | M10 | 1.5 | 1.5P | 75 | OH4 | 41 | 4 | 24 | 7 | Protrusion center: No | 24855 | ||
566,780 VND | 1 Piece(s) | 17 Day(s) | M12 | 1.75 | 1.5P | 82 | OH4 | 48 | 4 | 29 | 8.5 | Protrusion center: No | 24873 | ||
288,784 VND | 1 Piece(s) | 17 Day(s) | M2.5 | 0.45 | 1.5P | 44 | OH2 | - | 3 | 14 | 3 | Protrusion center: Available | 24803 | ||
240,480 VND | 1 Piece(s) | 17 Day(s) | M4 | 0.7 | 1.5P | 52 | OH3 | 21 | 3 | 13 | 5 | Protrusion center: Available | 24819 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy