(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Screw Gauge (SG) Whitworth (W) Screw J Class Plug (SG-W7/8-9-PJ)

Standard Screw Gauge (SG) Whitworth (W) Screw J Class Plug (SG-W7/8-9-PJ)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,954,334VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • This is a plug only. The photo is a representative image.

Product Description

[Features]
· An accurately made gauge based on standard screw pitch and standard screw dimensions.

 
Part Number
SG-W7/8-9-PJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Tool No.

4,571,369 VND

1 Piece(s) 7 Day(s) or more W7/8-938111

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Thread Plug Gauge Accuracy J Symbol P

Please check the type/dimensions/specifications of the part SG-W7/8-9-PJ in the Standard Screw Gauge (SG) Whitworth (W) Screw J Class Plug series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SG-W7/8-9-PJ trong chuỗi Standard Screw Gauge (SG) Whitworth (W) Screw J Class Plug.

Products like this...

Part Number
SG-W1-8-PJ
SG-W1/2-12-PJ
SG-W1/4-20-PJ
SG-W1/8-40-PJ
SG-W3/16-24-PJ
SG-W3/4-10-PJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Tool No.

5,055,102 VND

1 Piece(s) 7 Day(s) or more W1-838121

3,296,233 VND

1 Piece(s) 7 Day(s) or more W1/2-1238071

3,068,235 VND

1 Piece(s) 7 Day(s) or more W1/4-2038031

3,106,202 VND

1 Piece(s) 7 Day(s) or more W1/8-4038011

2,954,334 VND

1 Piece(s) 7 Day(s) or more W3/16-2438021

4,260,355 VND

1 Piece(s) 7 Day(s) or more W3/4-1038091