(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Carbide end mill radius type suitable for diamond coating dedicated to graphite.
Part Number |
---|
DG-CPR-10XR0.5X0X40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Machining Application | Neck Diameter (mm) | Tool No. | Effective length from the cutting edge to the shank (reference value) L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,820,905 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 0.5 | 10 | 4 | 125 | 10 | 40 | Flat Surface / Side Surface / Curved Surface | 9.5 | 8554701 | - |
Loading...Tải…
work material | Graphite | Type | Radius | Coating | Non-Coated |
---|---|---|---|---|---|
Torsion Angle (θ) | Standard Helix (30 to 40°) | Neck Taper Angle(°) | 0 |
Please check the type/dimensions/specifications of the part DG-CPR-10XR0.5X0X40 in the Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DG-CPR-10XR0.5X0X40 trong chuỗi Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius.
Part Number |
---|
DG-CPR-0.5XR0.1X0X4 |
DG-CPR-0.5XR0.1X0X6 |
DG-CPR-0.5XR0.1X0X8 |
DG-CPR-10XR1X0X40 |
DG-CPR-12XR0.5X0X48 |
DG-CPR-12XR1X0X48 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Machining Application | Neck Diameter (mm) | Tool No. | Effective length from the cutting edge to the shank (reference value) L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,303,708 VND | 1 Piece(s) | 6 Day(s) or more | 0.5 | 0.1 | 0.9 | 2 | 50 | 4 | 4 | Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface | 0.46 | 8554511 | 10.98 | ||
3,303,708 VND | 1 Piece(s) | 6 Day(s) or more | 0.5 | 0.1 | 0.9 | 2 | 50 | 4 | 6 | Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface | 0.46 | 8554512 | 12.98 | ||
3,303,708 VND | 1 Piece(s) | 6 Day(s) or more | 0.5 | 0.1 | 0.9 | 2 | 50 | 4 | 8 | Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface | 0.46 | 8554513 | 14.98 | ||
8,820,905 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 1 | 10 | 4 | 125 | 10 | 40 | Curved Surface / Side Surface / Flat Surface | 9.5 | 8554702 | - | ||
11,903,304 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 0.5 | 12 | 4 | 150 | 12 | 48 | Curved Surface / Side Surface / Flat Surface | 11.4 | 8554721 | - | ||
11,903,304 VND | 1 Piece(s) | 6 Day(s) or more | 12 | 1 | 12 | 4 | 150 | 12 | 48 | Curved Surface / Side Surface / Flat Surface | 11.4 | 8554722 | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy