(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw Limit Gauge (LG), Metric (M) Screw, Class 1 (Old JIS), Ring

Screw Limit Gauge (LG), Metric (M) Screw, Class 1 (Old JIS), Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,983,964VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The photo is a representative image.

Product Description

[Features]
·Limit gauge metric thread for the Class 1 (former JIS standard-compliant).

 
Part Number
LG-M2X0.4-GR1
LG-M2X0.4-IR1
LG-M2X0.4-WR1
LG-M2.6X0.45-GR1
LG-M2.6X0.45-IR1
LG-M2.6X0.45-WR1
LG-M3X0.5-GR1
LG-M3X0.5-IR1
LG-M3X0.5-WR1
LG-M3X0.6-GR1
LG-M3X0.6-IR1
LG-M3X0.6-WR1
LG-M3.5X0.6-GR1
LG-M3.5X0.6-IR1
LG-M3.5X0.6-WR1
LG-M4X0.7-GR1
LG-M4X0.7-IR1
LG-M4X0.7-WR1
LG-M4X0.75-GR1
LG-M4X0.75-IR1
LG-M4X0.75-WR1
LG-M5X0.8-GR1
LG-M5X0.8-IR1
LG-M5X0.8-WR1
LG-M5X0.9-GR1
LG-M5X0.9-IR1
LG-M5X0.9-WR1
LG-M6X1-GR1
LG-M6X1-IR1
LG-M6X1-WR1
LG-M8X1-GR1
LG-M8X1-IR1
LG-M8X1-WR1
LG-M8X1.25-GR1
LG-M8X1.25-IR1
LG-M8X1.25-WR1
LG-M10X1-GR1
LG-M10X1-IR1
LG-M10X1-WR1
LG-M10X1.5-GR1
LG-M10X1.5-IR1
LG-M10X1.5-WR1
LG-M10X1.25-GR1
LG-M10X1.25-IR1
LG-M10X1.25-WR1
LG-M12X1-GR1
LG-M12X1-IR1
LG-M12X1-WR1
LG-M12X1.5-GR1
LG-M12X1.5-IR1
LG-M12X1.5-WR1
LG-M12X1.25-GR1
LG-M12X1.25-IR1
LG-M12X1.25-WR1
LG-M12X1.75-GR1
LG-M12X1.75-IR1
LG-M12X1.75-WR1
LG-M14X1-GR1
LG-M14X1-IR1
LG-M14X1-WR1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Symbol Tool No.

4,986,054 VND

1 Piece(s) 7 Day(s) or more M2X0.4GR9322167

4,986,054 VND

1 Piece(s) 7 Day(s) or more M2X0.4IR9322168

4,986,054 VND

1 Piece(s) 7 Day(s) or more M2X0.4WR9322169

4,640,418 VND

1 Piece(s) 7 Day(s) or more M2.6X0.45GR9322267

4,640,418 VND

1 Piece(s) 7 Day(s) or more M2.6X0.45IR9322268

4,640,418 VND

1 Piece(s) 7 Day(s) or more M2.6X0.45WR9322269

4,364,027 VND

1 Piece(s) 16 Day(s) or more M3X0.5GR9322307

4,364,027 VND

1 Piece(s) 7 Day(s) or more M3X0.5IR9322308

4,364,027 VND

1 Piece(s) 7 Day(s) or more M3X0.5WR9322309

4,536,746 VND

1 Piece(s) 7 Day(s) or more M3X0.6GR9322297

4,536,746 VND

1 Piece(s) 7 Day(s) or more M3X0.6IR9322298

4,536,746 VND

1 Piece(s) 7 Day(s) or more M3X0.6WR9322299

4,329,404 VND

1 Piece(s) 7 Day(s) or more M3.5X0.6GR9322327

4,329,404 VND

1 Piece(s) 7 Day(s) or more M3.5X0.6IR9322328

4,329,404 VND

1 Piece(s) 7 Day(s) or more M3.5X0.6WR9322329

4,819,999 VND

1 Piece(s) 15 Day(s) M4X0.7GR9322367

4,156,684 VND

1 Piece(s) 7 Day(s) or more M4X0.7IR9322368

4,156,684 VND

1 Piece(s) 7 Day(s) or more M4X0.7WR9322369

4,329,404 VND

1 Piece(s) 7 Day(s) or more M4X0.75GR9322357

4,329,404 VND

1 Piece(s) 7 Day(s) or more M4X0.75IR9322358

4,329,404 VND

1 Piece(s) 7 Day(s) or more M4X0.75WR9322359

4,738,333 VND

1 Piece(s) 15 Day(s) M5X0.8GR9322417

4,087,439 VND

1 Piece(s) 7 Day(s) or more M5X0.8IR9322418

4,087,439 VND

1 Piece(s) 7 Day(s) or more M5X0.8WR9322419

4,294,781 VND

1 Piece(s) 7 Day(s) or more M5X0.9GR9322407

4,294,781 VND

1 Piece(s) 7 Day(s) or more M5X0.9IR9322408

4,294,781 VND

1 Piece(s) 7 Day(s) or more M5X0.9WR9322409

4,698,333 VND

1 Piece(s) 15 Day(s) M6X1GR9322477

4,053,013 VND

1 Piece(s) 7 Day(s) or more M6X1IR9322478

4,053,013 VND

1 Piece(s) 7 Day(s) or more M6X1WR9322479

3,983,964 VND

1 Piece(s) 7 Day(s) or more M8X1GR9322547

3,983,964 VND

1 Piece(s) 7 Day(s) or more M8X1IR9322548

3,983,964 VND

1 Piece(s) 7 Day(s) or more M8X1WR9322549

4,738,333 VND

1 Piece(s) 15 Day(s) M8X1.25GR9322537

4,087,439 VND

1 Piece(s) 7 Day(s) or more M8X1.25IR9322538

4,087,439 VND

1 Piece(s) 7 Day(s) or more M8X1.25WR9322539

4,156,684 VND

1 Piece(s) 7 Day(s) or more M10X1GR9322637

4,156,684 VND

1 Piece(s) 7 Day(s) or more M10X1IR9322638

4,156,684 VND

1 Piece(s) 7 Day(s) or more M10X1WR9322639

4,819,999 VND

1 Piece(s) 15 Day(s) M10X1.5GR9322617

4,156,684 VND

1 Piece(s) 7 Day(s) or more M10X1.5IR9322618

4,156,684 VND

1 Piece(s) 7 Day(s) or more M10X1.5WR9322619

4,616,666 VND

1 Piece(s) 15 Day(s) M10X1.25GR9322627

3,983,964 VND

1 Piece(s) 7 Day(s) or more M10X1.25IR9322628

3,983,964 VND

1 Piece(s) 7 Day(s) or more M10X1.25WR9322629

5,265,000 VND

1 Piece(s) 15 Day(s) M12X1GR9322747

4,536,746 VND

1 Piece(s) 7 Day(s) or more M12X1IR9322748

4,536,746 VND

1 Piece(s) 7 Day(s) or more M12X1WR9322749

4,819,999 VND

1 Piece(s) 15 Day(s) M12X1.5GR9322727

4,156,684 VND

1 Piece(s) 7 Day(s) or more M12X1.5IR9322728

4,156,684 VND

1 Piece(s) 7 Day(s) or more M12X1.5WR9322729

4,941,666 VND

1 Piece(s) 15 Day(s) M12X1.25GR9322737

4,260,355 VND

1 Piece(s) 7 Day(s) or more M12X1.25IR9322738

4,260,355 VND

1 Piece(s) 7 Day(s) or more M12X1.25WR9322739

4,941,666 VND

1 Piece(s) 15 Day(s) M12X1.75GR9322717

4,260,355 VND

1 Piece(s) 7 Day(s) or more M12X1.75IR9322718

4,260,355 VND

1 Piece(s) 7 Day(s) or more M12X1.75WR9322719

4,813,137 VND

1 Piece(s) 7 Day(s) or more M14X1GR9322867

4,813,137 VND

1 Piece(s) 7 Day(s) or more M14X1IR9322868

4,813,137 VND

1 Piece(s) 7 Day(s) or more M14X1WR9322869

Loading...Tải…

Basic InformationThông tin cơ bản

Product Model Gauge Ring Accuracy 1