(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
Accuracy: 6 G, 6H
Thread type: Metric thread Fitting class: Middle
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Accuracy | Symbol | Tool No. |
---|---|---|---|---|---|---|---|---|
8,718,021 VND | 1 Piece(s) | 6 Day(s) or more | M1X0.2 | 6H | GR | 9326997 | ||
8,718,021 VND | 1 Piece(s) | 6 Day(s) or more | M1X0.2 | 6H | NR | 9326998 | ||
9,274,999 VND | 1 Piece(s) | 15 Day(s) | M1X0.25 | 6H | GR | 9326987 | ||
9,274,999 VND | 1 Piece(s) | 15 Day(s) | M1X0.25 | 6H | NR | 9326988 | ||
8,614,350 VND | 1 Piece(s) | 6 Day(s) or more | M1.1X0.2 | 6H | GR | 9327027 | ||
8,614,350 VND | 1 Piece(s) | 6 Day(s) or more | M1.1X0.2 | 6H | NR | 9327028 | ||
7,473,966 VND | 1 Piece(s) | 6 Day(s) or more | M1.1X0.25 | 6H | GR | 9327017 | ||
7,473,966 VND | 1 Piece(s) | 6 Day(s) or more | M1.1X0.25 | 6H | NR | 9327018 | ||
9,843,333 VND | 1 Piece(s) | 15 Day(s) | M1.2X0.2 | 6H | GR | 9327057 | ||
9,843,333 VND | 1 Piece(s) | 15 Day(s) | M1.2X0.2 | 6H | NR | 9327058 | ||
8,020,000 VND | 1 Piece(s) | 15 Day(s) | M1.2X0.25 | 6H | GR | 9327047 | ||
8,020,000 VND | 1 Piece(s) | 15 Day(s) | M1.2X0.25 | 6H | NR | 9327048 | ||
8,095,994 VND | 1 Piece(s) | 6 Day(s) or more | M1.4X0.2 | 6H | GR | 9327077 | ||
8,095,994 VND | 1 Piece(s) | 6 Day(s) or more | M1.4X0.2 | 6H | NR | 9327078 | ||
6,763,333 VND | 1 Piece(s) | 15 Day(s) | M1.4X0.3 | 6H | GR | 9327067 | ||
6,763,333 VND | 1 Piece(s) | 15 Day(s) | M1.4X0.3 | 6H | NR | 9327068 | ||
7,854,029 VND | 1 Piece(s) | 6 Day(s) or more | M1.6X0.2 | 6G | GR | 9327097 | ||
7,854,029 VND | 1 Piece(s) | 6 Day(s) or more | M1.6X0.2 | 6G | NR | 9327098 | ||
6,400,000 VND | 1 Piece(s) | 15 Day(s) | M1.6X0.35 | 6G | GR | 9327087 | ||
6,400,000 VND | 1 Piece(s) | 15 Day(s) | M1.6X0.35 | 6G | NR | 9327088 | ||
7,404,918 VND | 1 Piece(s) | 6 Day(s) or more | M1.8X0.2 | 6G | GR | 9327147 | ||
7,404,918 VND | 1 Piece(s) | 6 Day(s) or more | M1.8X0.2 | 6G | NR | 9327148 | ||
4,847,760 VND | 1 Piece(s) | 6 Day(s) or more | M1.8X0.35 | 6G | GR | 9327137 | ||
4,847,760 VND | 1 Piece(s) | 6 Day(s) or more | M1.8X0.35 | 6G | NR | 9327138 | ||
5,021,667 VND | 1 Piece(s) | 15 Day(s) | M2X0.4 | 6G | GR | 9327157 | ||
5,021,667 VND | 1 Piece(s) | 15 Day(s) | M2X0.4 | 6G | NR | 9327158 | ||
6,748,268 VND | 1 Piece(s) | 6 Day(s) or more | M2X0.25 | 6G | GR | 9327177 | ||
6,748,268 VND | 1 Piece(s) | 6 Day(s) or more | M2X0.25 | 6G | NR | 9327178 | ||
4,225,733 VND | 1 Piece(s) | 6 Day(s) or more | M2.2X0.45 | 6G | GR | 9327187 | ||
4,225,733 VND | 1 Piece(s) | 6 Day(s) or more | M2.2X0.45 | 6G | NR | 9327188 | ||
4,495,000 VND | 1 Piece(s) | 15 Day(s) | M2.5X0.45 | 6G | GR | 9327247 | ||
4,495,000 VND | 1 Piece(s) | 15 Day(s) | M2.5X0.45 | 6G | NR | 9327248 | ||
4,414,999 VND | 1 Piece(s) | 15 Day(s) | M3X0.5 | 6G | GR | 9327287 | ||
4,414,999 VND | 1 Piece(s) | 15 Day(s) | M3X0.5 | 6G | NR | 9327288 | ||
5,711,556 VND | 1 Piece(s) | 6 Day(s) or more | M3X0.35 | 6G | GR | 9327297 | ||
5,711,556 VND | 1 Piece(s) | 6 Day(s) or more | M3X0.35 | 6G | NR | 9327298 | ||
4,333,333 VND | 1 Piece(s) | 15 Day(s) | M3.5X0.6 | 6G | GR | 9327307 | ||
4,333,333 VND | 1 Piece(s) | 15 Day(s) | M3.5X0.6 | 6G | NR | 9327308 | ||
5,331,493 VND | 1 Piece(s) | 6 Day(s) or more | M3.5X0.35 | 6G | GR | 9327317 | ||
5,331,493 VND | 1 Piece(s) | 6 Day(s) or more | M3.5X0.35 | 6G | NR | 9327318 | ||
4,467,698 VND | 1 Piece(s) | 6 Day(s) or more | M4X0.5 | 6G | GR | 9327367 | ||
4,467,698 VND | 1 Piece(s) | 6 Day(s) or more | M4X0.5 | 6G | NR | 9327368 | ||
4,171,667 VND | 1 Piece(s) | 15 Day(s) | M4X0.7 | 6G | GR | 9327357 | ||
4,171,667 VND | 1 Piece(s) | 15 Day(s) | M4X0.7 | 6G | NR | 9327358 | ||
4,536,746 VND | 1 Piece(s) | 6 Day(s) or more | M4.5X0.5 | 6G | GR | 9327387 | ||
4,536,746 VND | 1 Piece(s) | 6 Day(s) or more | M4.5X0.5 | 6G | NR | 9327388 | ||
3,569,280 VND | 1 Piece(s) | 6 Day(s) or more | M4.5X0.75 | 6G | GR | 9327377 | ||
3,569,280 VND | 1 Piece(s) | 6 Day(s) or more | M4.5X0.75 | 6G | NR | 9327378 | ||
4,675,040 VND | 1 Piece(s) | 6 Day(s) or more | M5X0.5 | 6G | GR | 9327427 | ||
4,675,040 VND | 1 Piece(s) | 6 Day(s) or more | M5X0.5 | 6G | NR | 9327428 | ||
4,131,666 VND | 1 Piece(s) | 15 Day(s) | M5X0.8 | 6G | GR | 9327407 | ||
4,131,666 VND | 1 Piece(s) | 15 Day(s) | M5X0.8 | 6G | NR | 9327408 | ||
4,813,137 VND | 1 Piece(s) | 6 Day(s) or more | M5.5X0.5 | 6G | GR | 9327457 | ||
4,813,137 VND | 1 Piece(s) | 6 Day(s) or more | M5.5X0.5 | 6G | NR | 9327458 | ||
3,845,671 VND | 1 Piece(s) | 6 Day(s) or more | M6X0.75 | 6G | GR | 9327477 | ||
3,845,671 VND | 1 Piece(s) | 6 Day(s) or more | M6X0.75 | 6G | NR | 9327478 | ||
4,046,666 VND | 1 Piece(s) | 15 Day(s) | M6X1 | 6G | GR | 9327467 | ||
4,046,666 VND | 1 Piece(s) | 15 Day(s) | M6X1 | 6G | NR | 9327468 | ||
3,983,964 VND | 1 Piece(s) | 6 Day(s) or more | M7X0.75 | 6G | GR | 9327507 | ||
3,983,964 VND | 1 Piece(s) | 6 Day(s) or more | M7X0.75 | 6G | NR | 9327508 |
Loading...Tải…
Product Model | Gauge Ring |