(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ring B Grade (Conventional JIS) Parallel Thread Gauge(LG) (PF) for Pipes

Ring B Grade (Conventional JIS) Parallel Thread Gauge(LG) (PF) for Pipes
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,297,068VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The photo is a representative image.

PDF
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
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

[Features]
·Thread gauge for the Class B (former JIS standard-compliant).
Accuracy: B
Thread type: Parallel pipe thread

Part Number
LG-PF1-1/2-11-IRB
LG-PF1-1/2-11-WRB
LG-PF1-1/4-11-IRB
LG-PF1-1/4-11-WRB
LG-PF1/2-14-IRB
LG-PF1/2-14-WRB
LG-PF1/4-19-IRB
LG-PF1/4-19-WRB
LG-PF1/8-28-IRB
LG-PF1/8-28-WRB
LG-PF1-11-IRB
LG-PF1-11-WRB
LG-PF3/4-14-IRB
LG-PF3/4-14-WRB
LG-PF3/8-19-IRB
LG-PF3/8-19-WRB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Symbol Tool No.

14,799,803 VND

1 Piece(s) 7 Day(s) or more PF1-1/2-11IR9332908

14,799,803 VND

1 Piece(s) 7 Day(s) or more PF1-1/2-11WR9332909

12,726,379 VND

1 Piece(s) 7 Day(s) or more PF1-1/4-11IR9332888

12,726,379 VND

1 Piece(s) 7 Day(s) or more PF1-1/4-11WR9332889

7,093,904 VND

1 Piece(s) 7 Day(s) or more PF1/2-14IR9332768

7,093,904 VND

1 Piece(s) 7 Day(s) or more PF1/2-14WR9332769

5,351,715 VND

1 Piece(s) 7 Day(s) or more PF1/4-19IR9332728

5,435,165 VND

1 Piece(s) 7 Day(s) or more PF1/4-19WR9332729

5,297,068 VND

1 Piece(s) 7 Day(s) or more PF1/8-28IR9332708

5,297,068 VND

1 Piece(s) 7 Day(s) or more PF1/8-28WR9332709

10,342,138 VND

1 Piece(s) 7 Day(s) or more PF1-11IR9332848

10,342,138 VND

1 Piece(s) 7 Day(s) or more PF1-11WR9332849

7,957,700 VND

1 Piece(s) 7 Day(s) or more PF3/4-14IR9332808

7,957,700 VND

1 Piece(s) 7 Day(s) or more PF3/4-14WR9332809

5,884,472 VND

1 Piece(s) 7 Day(s) or more PF3/8-19IR9332748

5,884,472 VND

1 Piece(s) 7 Day(s) or more PF3/8-19WR9332749
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Symbol Tool No.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Gauge Ring Accuracy B
Close

Comparison list