(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw Limit Gauge (LG), Metric (M) Screw, Class 3 (Old JIS), Ring

Screw Limit Gauge (LG), Metric (M) Screw, Class 3 (Old JIS), Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,465,608VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The photo is a representative image.

Product Description

[Features]
·Thread gauge for the Class 3 (former JIS standard-compliant).
Accuracy: 3
Thread type: Metric thread

 
Part Number
LG-M2X0.4-GR3
LG-M2X0.4-IR3
LG-M2X0.4-WR3
LG-M3X0.5-GR3
LG-M3X0.5-IR3
LG-M3X0.5-WR3
LG-M3X0.6-GR3
LG-M3X0.6-IR3
LG-M3X0.6-WR3
LG-M4X0.7-GR3
LG-M4X0.7-IR3
LG-M4X0.7-WR3
LG-M4X0.75-GR3
LG-M4X0.75-IR3
LG-M4X0.75-WR3
LG-M5X0.8-GR3
LG-M5X0.8-IR3
LG-M5X0.8-WR3
LG-M5X0.9-GR3
LG-M5X0.9-IR3
LG-M5X0.9-WR3
LG-M6X1-GR3
LG-M6X1-IR3
LG-M6X1-WR3
LG-M8X1-GR3
LG-M8X1-IR3
LG-M8X1-WR3
LG-M8X1.25-GR3
LG-M8X1.25-IR3
LG-M8X1.25-WR3
LG-M10X1.5-GR3
LG-M10X1.5-IR3
LG-M10X1.5-WR3
LG-M10X1.25-GR3
LG-M10X1.25-IR3
LG-M10X1.25-WR3
LG-M12X1-GR3
LG-M12X1-IR3
LG-M12X1-WR3
LG-M12X1.5-GR3
LG-M12X1.5-IR3
LG-M12X1.5-WR3
LG-M12X1.25-GR3
LG-M12X1.25-IR3
LG-M12X1.25-WR3
LG-M12X1.75-GR3
LG-M12X1.75-IR3
LG-M12X1.75-WR3
LG-M14X1.5-GR3
LG-M14X1.5-IR3
LG-M14X1.5-WR3
LG-M14X2-GR3
LG-M14X2-IR3
LG-M14X2-WR3
LG-M16X1.5-GR3
LG-M16X1.5-IR3
LG-M16X1.5-WR3
LG-M16X2-GR3
LG-M16X2-IR3
LG-M16X2-WR3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Symbol Tool No.

4,329,404 VND

1 Piece(s) 6 Day(s) or more M2X0.4GR36467

4,329,404 VND

1 Piece(s) 6 Day(s) or more M2X0.4IR36468

4,329,404 VND

1 Piece(s) 6 Day(s) or more M2X0.4WR36469

3,811,048 VND

1 Piece(s) 6 Day(s) or more M3X0.5GR36527

3,811,048 VND

1 Piece(s) 6 Day(s) or more M3X0.5IR36528

3,811,048 VND

1 Piece(s) 6 Day(s) or more M3X0.5WR36529

3,949,342 VND

1 Piece(s) 6 Day(s) or more M3X0.6GR36517

3,949,342 VND

1 Piece(s) 6 Day(s) or more M3X0.6IR36518

3,949,342 VND

1 Piece(s) 6 Day(s) or more M3X0.6WR36519

3,603,705 VND

1 Piece(s) 6 Day(s) or more M4X0.7GR36557

3,603,705 VND

1 Piece(s) 6 Day(s) or more M4X0.7IR36558

3,603,705 VND

1 Piece(s) 6 Day(s) or more M4X0.7WR36559

3,741,999 VND

1 Piece(s) 6 Day(s) or more M4X0.75GR36547

3,741,999 VND

1 Piece(s) 6 Day(s) or more M4X0.75IR36548

3,741,999 VND

1 Piece(s) 6 Day(s) or more M4X0.75WR36549

3,569,280 VND

1 Piece(s) 6 Day(s) or more M5X0.8GR36587

3,569,280 VND

1 Piece(s) 6 Day(s) or more M5X0.8IR36588

3,569,280 VND

1 Piece(s) 6 Day(s) or more M5X0.8WR36589

3,741,999 VND

1 Piece(s) 6 Day(s) or more M5X0.9GR36577

3,741,999 VND

1 Piece(s) 6 Day(s) or more M5X0.9IR36578

3,741,999 VND

1 Piece(s) 6 Day(s) or more M5X0.9WR36579

3,496,887 VND

1 Piece(s) 6 Day(s) or more M6X1GR36607

3,496,887 VND

1 Piece(s) 6 Day(s) or more M6X1IR36608

3,496,887 VND

1 Piece(s) 6 Day(s) or more M6X1WR36609

3,465,608 VND

1 Piece(s) 6 Day(s) or more M8X1GR36667

3,465,608 VND

1 Piece(s) 6 Day(s) or more M8X1IR36668

3,465,608 VND

1 Piece(s) 6 Day(s) or more M8X1WR36669

3,569,280 VND

1 Piece(s) 6 Day(s) or more M8X1.25GR36657

3,569,280 VND

1 Piece(s) 6 Day(s) or more M8X1.25IR36658

3,569,280 VND

1 Piece(s) 6 Day(s) or more M8X1.25WR36659

3,603,705 VND

1 Piece(s) 6 Day(s) or more M10X1.5GR36707

3,603,705 VND

1 Piece(s) 6 Day(s) or more M10X1.5IR36708

3,603,705 VND

1 Piece(s) 6 Day(s) or more M10X1.5WR36709

3,465,608 VND

1 Piece(s) 6 Day(s) or more M10X1.25GR36717

3,465,608 VND

1 Piece(s) 6 Day(s) or more M10X1.25IR36718

3,465,608 VND

1 Piece(s) 6 Day(s) or more M10X1.25WR36719

3,914,719 VND

1 Piece(s) 6 Day(s) or more M12X1GR36797

3,914,719 VND

1 Piece(s) 6 Day(s) or more M12X1IR36798

3,914,719 VND

1 Piece(s) 6 Day(s) or more M12X1WR36799

3,638,328 VND

1 Piece(s) 6 Day(s) or more M12X1.5GR36777

3,638,328 VND

1 Piece(s) 6 Day(s) or more M12X1.5IR36778

3,638,328 VND

1 Piece(s) 6 Day(s) or more M12X1.5WR36779

3,707,377 VND

1 Piece(s) 6 Day(s) or more M12X1.25GR36787

3,707,377 VND

1 Piece(s) 6 Day(s) or more M12X1.25IR36788

3,707,377 VND

1 Piece(s) 6 Day(s) or more M12X1.25WR36789

3,707,377 VND

1 Piece(s) 6 Day(s) or more M12X1.75GR36767

3,707,377 VND

1 Piece(s) 6 Day(s) or more M12X1.75IR36768

3,707,377 VND

1 Piece(s) 6 Day(s) or more M12X1.75WR36769

3,845,671 VND

1 Piece(s) 6 Day(s) or more M14X1.5GR36827

3,845,671 VND

1 Piece(s) 6 Day(s) or more M14X1.5IR36828

3,845,671 VND

1 Piece(s) 6 Day(s) or more M14X1.5WR36829

3,914,719 VND

1 Piece(s) 6 Day(s) or more M14X2GR36817

3,914,719 VND

1 Piece(s) 6 Day(s) or more M14X2IR36818

3,914,719 VND

1 Piece(s) 6 Day(s) or more M14X2WR36819

3,983,964 VND

1 Piece(s) 6 Day(s) or more M16X1.5GR36877

3,983,964 VND

1 Piece(s) 6 Day(s) or more M16X1.5IR36878

3,983,964 VND

1 Piece(s) 6 Day(s) or more M16X1.5WR36879

4,122,062 VND

1 Piece(s) 6 Day(s) or more M16X2GR36867

4,122,062 VND

1 Piece(s) 6 Day(s) or more M16X2IR36868

4,122,062 VND

1 Piece(s) 6 Day(s) or more M16X2WR36869

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Model Gauge Ring Accuracy 3