(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
·Thread gauge for the Class A in JIS standards (ISO class).
Thread type: Parallel pipe thread: Accuracy: A
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Symbol | Tool No. |
---|---|---|---|---|---|---|---|
16,285,626 VND | 1 Piece(s) | 6 Day(s) or more | G1-1/2-11 | GR | 9331817 | ||
16,285,626 VND | 1 Piece(s) | 6 Day(s) or more | G1-1/2-11 | NR | 9331818 | ||
14,074,105 VND | 1 Piece(s) | 6 Day(s) or more | G1-1/4-11 | GR | 9331807 | ||
14,074,105 VND | 1 Piece(s) | 6 Day(s) or more | G1-1/4-11 | NR | 9331808 | ||
7,854,029 VND | 1 Piece(s) | 6 Day(s) or more | G1/2-14 | GR | 36387 | ||
7,854,029 VND | 1 Piece(s) | 6 Day(s) or more | G1/2-14 | NR | 36388 | ||
6,057,192 VND | 1 Piece(s) | 6 Day(s) or more | G1/4-19 | GR | 36367 | ||
6,057,192 VND | 1 Piece(s) | 6 Day(s) or more | G1/4-19 | NR | 36368 | ||
5,884,472 VND | 1 Piece(s) | 6 Day(s) or more | G1/8-28 | GR | 36357 | ||
5,884,472 VND | 1 Piece(s) | 6 Day(s) or more | G1/8-28 | NR | 36358 | ||
11,378,850 VND | 1 Piece(s) | 6 Day(s) or more | G1-11 | GR | 36427 | ||
11,378,850 VND | 1 Piece(s) | 6 Day(s) or more | G1-11 | NR | 36428 | ||
22,332,786 VND | 1 Piece(s) | 6 Day(s) or more | G2-11 | GR | 9331837 | ||
22,332,786 VND | 1 Piece(s) | 6 Day(s) or more | G2-11 | NR | 9331838 | ||
8,821,692 VND | 1 Piece(s) | 6 Day(s) or more | G3/4-14 | GR | 36407 | ||
8,821,692 VND | 1 Piece(s) | 6 Day(s) or more | G3/4-14 | NR | 36408 | ||
6,471,877 VND | 1 Piece(s) | 6 Day(s) or more | G3/8-19 | GR | 36377 | ||
6,471,877 VND | 1 Piece(s) | 6 Day(s) or more | G3/8-19 | NR | 36378 | ||
8,165,042 VND | 1 Piece(s) | 6 Day(s) or more | G5/8-14 | GR | 36397 | ||
8,165,042 VND | 1 Piece(s) | 6 Day(s) or more | G5/8-14 | NR | 36398 | ||
9,478,145 VND | 1 Piece(s) | 6 Day(s) or more | G7/8-14 | GR | 36417 | ||
9,478,145 VND | 1 Piece(s) | 6 Day(s) or more | G7/8-14 | NR | 36418 |
Loading...Tải…
Product Model | Gauge Ring | Accuracy | A |