(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Chamfer/Deburring Tool, Bevel Tool Set

Chamfer/Deburring Tool, Bevel Tool Set

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      416,070VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chamfering/Deburring Tool, Deburring Tool Set
It is a set product of a handle and blades.

 
Part Number
DB1000
NG1003
NG1005
NG1200
NG2002
NG3002
NG3003
NG3200
NG3300
NG3400
NG3500
NG3700
NG3710
NG8050
NG8100
NG8162
NG8200
NG8250
NG8300
NG8350
NG8402
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngwork material Material Blade tip angle Name Overall Length
(mm)
Trusco Code 경도 구성 Operating Range Blade Tip Size Handle Blade Holder Work Material Details Features

689,778 VND

1 Piece(s) 5 Day(s) or more -HSS55---62-64RCDB핸들, 핸드 가이드, N80날(BN8010)0~12----시트, 손보호용 안전 가이드가 붙어 있음.

443,560 VND

1 Piece(s) 4 Day(s) or more Hardened Steel / Iron and Steel / Aluminum / Plastic-40/60/55---62-64RC/1400-1700HV/62-64RCNG-1핸들, S10(BS1010), S20(BS2015), S35날----강&알루미늄&플라스틱/경화강&특수플라스틱/거의 모든 피삭재오른손잡이용/양손잡이용/양손잡이용 날 교환이 용이

617,166 VND

1 Piece(s) 9 Day(s) ---Noga bar 5-304-3461---NG-1S10/S20/S35/S101/S202---

786,893 VND

1 Piece(s) 4 Day(s) or more -HSS90---62-64RCNG-1핸들, RD10.4회전 드라이브 카운터 싱크 날(BC1041)1-10.4----수작업의 면취작업에서 가장 빠르고 효율적으로 Burr 제거. 외날 카운터 싱크로, 균일하여 깨끗한 면취 작업 가능, 내경 모서리 따기용.

416,070 VND

1 Piece(s) 4 Day(s) or more ---Magic bar 2-304-3525---NG-2N1/N2---

573,740 VND

1 Piece(s) 9 Day(s) or more ---Terever-304-3541---NG-3N1/N2N holder--

648,345 VND

1 Piece(s) 5 Day(s) or more Plastic-60/40----NG-3핸들, S홀더, S20, S30, S100날----황동&주철//플라스틱&경질재중절삭용, 양손잡이용/오른손잡이용

637,588 VND

1 Piece(s) 5 Day(s) or more ---Noga V cut143304-3576---NG-3L3L holder--

623,941 VND

1 Piece(s) 4 Day(s) or more -HSS55---62-64RCNG-3핸들, K홀더, N80K날2.4-11----내,외경의 키홈 Burr 제거용

1,133,510 VND

1 Piece(s) 4 Day(s) or more ---Heavy duty rotary drive counter sink178304-3622---NG-3C20Heavyweight crank type rotary drive holder--

1,289,390 VND

1 Piece(s) 5 Day(s) or more ---Heavyweight rotary drive outer diameter chamfer143304-3631---NG-3EX28 (for 8-28)Heavyweight outer diameter rotating drive holder--

722,845 VND

1 Piece(s) 5 Day(s) or more ---Mini scraper143304-3657---NG-3D50D holder--

715,676 VND

1 Piece(s) 5 Day(s) or more -HSS50---62-64RC내경 스크레이퍼 D66날(BD6610),D홀더(EL05003),NG-3핸들-----크로스 홀의 디버링 작업에 적합

1,218,263 VND

1 Piece(s) 4 Day(s) or more ---N economy set143304-3681---NG-2N1×20 pieces---

1,443,665 VND

1 Piece(s) 9 Day(s) or more ---N cobalt set143304-3690---NG-2N10×20 pieces---

1,062,385 VND

1 Piece(s) 4 Day(s) or more ---S20TiN Golden Set143331-7919---NG-1S20TiN×10 pieces---

1,374,340 VND

1 Piece(s) 9 Day(s) ---S economy set143304-3703---NG-1S10×20 pieces---

1,582,313 VND

1 Piece(s) 9 Day(s) or more ---S cobalt set143304-3711---NG-1S10×20 pieces---

941,268 VND

1 Piece(s) 8 Day(s) ---N teleset143304-3720---NG-3N1×5 pieces/N2×5 piecesN holder--

993,060 VND

1 Piece(s) 9 Day(s) or more ---S teleset143304-3738---NG-3S10×5 pieces/S20×5 piecesS holder--

889,075 VND

1 Piece(s) 5 Day(s) or more ---N2TiN Golden Set143331-7927---NG-2N2TiN×10 pieces---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Manual Product Content Set