(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Thread ridge repair tool.
[Features]
· By turning the grip, the 2 blades are moved up and down.
· Any size in the applicable range is usable (inch, metric, both left and right threaded).
· Two blades have play on left and right and can be automatically applied to any pitch of screw.
· There is no need to accurately measure the screws, so it can be kept on hand for immediate use.
[Applications]
· Ideal for repairing outer diameter screw threads.
Part Number |
---|
NS0010 |
NS0020 |
NS0030 |
NS0040 |
NS0050 |
NS0060 |
NS3000 |
NS6045 |
NS6046 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | No. | Application Range (mm) | Cutting Angle | Specifications |
---|---|---|---|---|---|---|---|---|---|
720,499 VND | 1 Piece(s) | 4 Day(s) or more | 160B | - | - | Replacement Blade for NES160 (2 pc pack) | |||
450,531 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 4 Day(s) or more | - | - | 55° | Replacement Blade for NS5500 (2 pc pack) | ||
803,388 VND | 1 Piece(s) | 4 Day(s) or more | 260B | - | - | Replacement Blade for NES260 (2 pc pack) | |||
520,565 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 4 Day(s) or more | - | - | 55° | Replacement Blade for NS2055 (2 pc pack) | ||
962,790 VND | 1 Piece(s) | 4 Day(s) or more | 360B | - | - | Replacement Blade for NES360 (2 pc pack) | |||
581,768 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 4 Day(s) or more | - | - | 55° | Replacement Blade for NS3000 (2 pc pack) | ||
9,911,326 VND | 1 Piece(s) | 10 Day(s) | 360 | 35~152 | 60° | - | |||
481,395 VND | 1 Piece(s) | 4 Day(s) or more | 55B | - | 55° | Replacement Blade for NES60 (2 pc pack) | |||
481,395 VND | 1 Piece(s) | 4 Day(s) or more | 60B | - | 60° | Replacement Blade for NES60 (2 pc pack) |
Loading...Tải…
Tap Type | Repair / Removal Tool |