(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Reference Position Detection Bar Magic Center

Reference Position Detection Bar Magic Center

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,748,837VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As it has a simple structure and measurement terminal that does not easily get magnetized, high measurement accuracy can be maintained for a long time. Measurement accuracy is within 2 microns

Part Number
MG2S1010
MG2S1010L
MG2S104
MG2S106
MGS1010
MGS1010L
MGS103
MGS104
MGS106
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank Diameter Tip shape Body overall dimension
(mm)
Sizes

2,686,402 VND

1 Piece(s) Same day 10Beveled Tip Model80See the catalog

3,240,758 VND

1 Piece(s) 4 Day(s) or more 10Beveled Tip Model100See the catalog

2,667,714 VND

1 Piece(s) 4 Day(s) or more 4Beveled Tip Model60See the catalog

2,686,402 VND

1 Piece(s) 4 Day(s) or more 6Beveled Tip Model68See the catalog

1,767,525 VND

1 Piece(s) Same day 10Cylinder Type80See the catalog

2,135,391 VND

1 Piece(s) 4 Day(s) or more 10Cylinder Type100See the catalog

1,748,837 VND

1 Piece(s) 8 Day(s) or more 3Cylinder Type60-

1,748,837 VND

1 Piece(s) 8 Day(s) or more 4Cylinder Type60See the catalog

1,767,525 VND

1 Piece(s) 4 Day(s) or more 6Cylinder Type68See the catalog

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Classification Measuring Equipments