(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Carbide tap with a TiCN coating treatment applied to the carbide base metal.
[Features]
· Excellent abrasion resistance and adhesion resistance.
· Improved chip discharge performance and service life.
[Applications]
· Ideal for mass tapping of aluminum and cast iron, etc.
Part Number |
---|
EHT5M0.8X3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Model Type (Type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,214,988 VND | 1 Piece(s) | 6 Day(s) or more | M5 | 0.8 | 3P | 60 | 5.5 | G5 | 16 | 3 | 1 |
Loading...Tải…
Screw Types | Meter | Tool Material Type | Carbide | work material | Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole / For blind hole | Coating Y/N | Available |
Surface Treatment | TiCN | Quantity of units ordered(piece) | 1 |
Please check the type/dimensions/specifications of the part EHT5M0.8X3 in the Excel Hand Tap EHT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EHT5M0.8X3 trong chuỗi Excel Hand Tap EHT.
Part Number |
---|
EHT12M1.75X3 |
EHT3M0.5X1.5 |
EHT3M0.5X3 |
EHT6M1X1.5 |
EHT6M1X3 |
EHT8M1.25X1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Model Type (Type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,096,584 VND | 1 Piece(s) | 6 Day(s) or more | M12 | 1.75 | 3P | 82 | 8.5 | G7 | 29 | 4 | 3 | ||
2,907,712 VND | 1 Piece(s) | 6 Day(s) or more | M3 | 0.5 | 1.5P | 46 | 4 | G5 | 11 | 3 | 1 | ||
2,906,728 VND | 1 Piece(s) | 6 Day(s) or more | M3 | 0.5 | 3P | 46 | 4 | G5 | 11 | 3 | 1 | ||
3,475,838 VND | 1 Piece(s) | 6 Day(s) or more | M6 | 1 | 1.5P | 62 | 6 | G5 | 19 | 3 | 2 | ||
3,475,444 VND | 1 Piece(s) | 6 Day(s) or more | M6 | 1 | 3P | 62 | 6 | G5 | 19 | 3 | 2 | ||
4,466,911 VND | 1 Piece(s) | 6 Day(s) or more | M8 | 1.25 | 1.5P | 70 | 6.2 | G6 | 22 | 3 | 3 |