(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Precision Bit for HIOS No. D76 Cross-Head Shaft Diameter 5.0 (D762580)

Precision Bit for HIOS No. D76 Cross-Head Shaft Diameter 5.0 (D762580)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      46,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Precision bit, Phillips Head, shaft diameter 5 mm.
[Features]
· Precision screwdriver bit that can support tightening of screws in the compact/precision fields.
· Precision-machined blade tip that satisfies the screw standards.
[Applications]
· Supports Torx screw tightening in compact precision fields, such as hard disks, OA devices, audio equipment, VTR, optical devices, etc.

 
Part Number
D762580
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)
JAN Code Trusco Code

59,842 VND

10 Piece(s) 9 Day(s) 804907587606211-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tip Type Phillips (+) shank diameter(mm) 5 Single Product Set Product Single Item
Tip size / Phillips (+) No.2 Presence of magnet at the blade tip NA Whether there is a double-end function NA
Shaft Diameter (d2)(mm) 5

Please check the type/dimensions/specifications of the part D762580 in the Precision Bit for HIOS No. D76 Cross-Head Shaft Diameter 5.0 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D762580 trong chuỗi Precision Bit for HIOS No. D76 Cross-Head Shaft Diameter 5.0.

Products like this...

Part Number
D7625120
D7625150
D762560
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)
JAN Code Trusco Code

68,800 VND

10 Piece(s) 9 Day(s) 1204907587606235-

73,459 VND

10 Piece(s) 9 Day(s) 1504907587606242-

46,200 VND

1 Piece(s) 9 Day(s) 604907587332844371-3598