(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Precision Bit for DELVO No. D71 Cross-Head Shaft Diameter 1.5 to 3.0【1-10 Pieces Per Package】

Precision Bit for DELVO No. D71 Cross-Head Shaft Diameter 1.5 to 3.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      38,400VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Precision bit - Phillips.
[Features]
· φ4 (Shaft diameter 4 mm).
· High precision screwdriver bit that enables screw fastening work in compact/high-precision fields.
· Socket with half-moon cross section.
· High-precision finish blade tip that conforms to the screw standards.
[Applications]
· Applicable to screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.

Features

●It is an insertion port of a half moon section.
●Optimum for tighten precision machine screw of watch, glasses and camera.

Usage

●Compatible Manufacturer: Nitto Kohki(Delbo).

Specification

●Q'ty Per Pack(piece):10
●Shank Diameter: 4mm
Part Number
D71001544
D71001564
D710244
D7102544
D7102564
D710264
D711344
D711364
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)
Tip size / Phillips (+) Shaft Diameter (d2)
(mm)
Shaft Diameter (d1)
(mm)
JAN Code Trusco Code

38,400 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) 44No.00-1.54907587333001-

51,242 VND

10 Piece(s) 9 Day(s) 64No.00-1.54907587333018-

43,890 VND

1 Piece(s) 9 Day(s) 44No.0-2.04907587333025371-3075

43,890 VND

1 Piece(s) 9 Day(s) 44No.0-2.54907587333049-

63,067 VND

10 Piece(s) 9 Day(s) 64No.0-2.54907587333056-

42,160 VND

1 Piece(s) 8 Day(s) 64No.0-2.04907587333032371-3083

48,734 VND

10 Piece(s) 9 Day(s) 44No.1-3.04907587333063371-3105

51,242 VND

10 Piece(s) 9 Day(s) 64No.1-3.04907587333070371-3113

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tip Type Phillips (+) shank diameter(mm) 4 Single Product Set Product Single Item
Presence of magnet at the blade tip NA Whether there is a double-end function NA