(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clamp Master Vise Check Plate

Clamp Master Vise Check Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      238,643VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drill press vise equipped with cam lock mechanism that shortens clamping time by 50% compared to screw type, and is stop plate for clamp master vise that is high accuracy and long-lasting because main parts are hardening and grinding finish.

 
Part Number
EVS150-TP
EVS200-TP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Vise

238,643 VND

1 Piece(s) 11 Day(s) or more (EVS、EPA)-150-6

280,080 VND

1 Piece(s) 11 Day(s) or more EVS200-8

Loading...Tải…

  1. 1