(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clamp Master Vise Connector

Clamp Master Vise Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,744,509VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drill press vise equipped with cam lock mechanism that shortens the clamping time by 50% compared to the screw type, and clamp master vise fitting with high precision and long life because main parts are hardening and grinding finish.

 
Part Number
EVS75-JA
EVS100-JA
EVS150-JA
EVS200-JA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Vise

1,744,509 VND

1 Piece(s) 11 Day(s) or more (EVS、EPA)-75-3

1,744,509 VND

1 Piece(s) 8 Day(s) or more (EVS、EPA)-100-4

1,744,509 VND

1 Piece(s) 11 Day(s) or more (EVS、EPA)-150-6

2,548,305 VND

1 Piece(s) 11 Day(s) or more EVS200-8

Loading...Tải…

  1. 1