(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Strong cast iron main body and movable body are designed to maintain sufficient strength, and it is JIS vise A type female thread with rubber ring attached to both ends of handle to prevent injury even if hands or fingers are caught during use.
Part Number |
---|
JISA100-MN |
JISA125-MN |
JISA150-MN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Vise |
---|---|---|---|---|---|
1,754,345 VND | 1 Piece(s) | 8 Day(s) or more | A100 | ||
2,186,341 VND | 1 Piece(s) | 8 Day(s) or more | A125 | ||
2,801,680 VND | 1 Piece(s) | 8 Day(s) or more | A150 |