(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Torque control and speedy clamping can be performed by using Nut Runner.
· Quasi-hydraulic operability, no piping is required so it is handy to use.
· Use Nut Runner for speedy clamping.
· Clamp cover rotates 90 degrees (rotation direction can be chosen).
· Free from troubles such as oil leakage as it does not use oil.
Part Number |
---|
NRCS-06L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Tightening Force (kN) | Mass (kg) | Recommended torque (Nm) | R (mm) | S (mm) | T (mm) | U (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15,051,998 VND | 1 Piece(s) | 6 Day(s) or more | 144~164 | 50 | 40 | 5 | 5.5 | 35 | 0° | 90° | 47 | 61 | 35 to 55 | 35 | 8 | 12 | 23 | 6 | 1.1 | 20 | 11.5 | 20 | 25 | M22×1 |
Loading...Tải…
G(mm) | 13 | Q(mm) | 15.5 | Material | A7075 |
---|---|---|---|---|---|
V(mm) | Taper 1/10 |
Please check the type/dimensions/specifications of the part NRCS-06L in the Nut Runner Clamp Small Model series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NRCS-06L trong chuỗi Nut Runner Clamp Small Model.
Part Number |
---|
NRCS-03L |
NRCS-03R |
NRCS-10L |
NRCS-10R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Tightening Force (kN) | Mass (kg) | Recommended torque (Nm) | R (mm) | S (mm) | T (mm) | U (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13,735,551 VND | 1 Piece(s) | 6 Day(s) or more | 126 ~144 | 45 | 34 | 5.5 | 5.5 | 32 | 0° | 90° | 40 | 53 | 29~47 | 29 | 8 | 10 | 19 | 3 | 0.7 | 12 | 9.5 | 17 | 22 | M20×1 | ||
13,735,551 VND | 1 Piece(s) | 6 Day(s) or more | 126 ~144 | 45 | 34 | 5.5 | 5.5 | 32 | 90° | 0° | 40 | 53 | 29~47 | 29 | 8 | 10 | 19 | 3 | 0.7 | 12 | 9.5 | 17 | 22 | M20×1 | ||
16,506,149 VND | 1 Piece(s) | 6 Day(s) or more | 158.5~182 | 57 | 46 | 5.5 | 6.8 | 38 | 0° | 90° | 53 | 71.5 | 35~58.5 | 35 | 10 | 13.5 | 25 | 10 | 1.6 | 33 | 11.5 | 21 | 30 | M24×1 | ||
16,506,149 VND | 1 Piece(s) | 6 Day(s) or more | 158.5~182 | 57 | 46 | 5.5 | 6.8 | 38 | 90° | 0° | 53 | 71.5 | 35~58.5 | 35 | 10 | 13.5 | 25 | 10 | 1.6 | 33 | 11.5 | 21 | 30 | M24×1 |