(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ratchet Handle 571

Ratchet Handle 571

You can add up to 6 items to the comparison list.

Loading...Tải…

Specifications of 571

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    755
  • Handle Type
    Ratchet
  • Ratchet Handle Full Length Type
    Standard
  • Ratchet Mechanism
    Claw catch method
  • Number of Ratchet Teeth
    24
Part Number
571
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

5,998,373 VND

1 Piece(s) 8 Day(s)

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    755
  • Handle Type
    Ratchet
  • Ratchet Handle Full Length Type
    Standard
  • Ratchet Mechanism
    Claw catch method
  • Number of Ratchet Teeth
    24

Product Description

Oval standard ratchet handle with an insertion angle 25.4 mm.
[Features]
· Oval type/24-gear.
· Claw type switching provides excellent durability.
· For tightening/loosening of large diameter bolts and nuts.
[Applications]
Ideal for assembly and maintenance of large industrial machinery and cars.

Specifications of 571

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    25.4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1
  • Overall length (L dimension)(mm)
    755
  • Handle Type
    Ratchet
  • Ratchet Handle Full Length Type
    Standard
  • Ratchet Mechanism
    Claw catch method
  • Number of Ratchet Teeth
    24
Part Number
571
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

5,998,373 VND

1 Piece(s) 8 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1