(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Deburring Knife K-35

Deburring Knife K-35
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      239,113VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

A knife that can handle troublesome deburring.
[Features]
· Comes with 3 blade types, one for metals such as iron, copper and aluminum, one for plastics, and an all-purpose type.
· Special rotating structure prevents the blade from biting.
[Applications]
· Enables uniform deburring and chamfering in cutting and drilling.

 
Part Number
K-35
K-35-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct Content work material Blade length
(mm)
Single blade, two blades Number Contained In A Packet
(Book)
Main body, Spare Blade Overall Length
(mm)
Handle length
(mm)
Features Mass
(g)
Accessory

620,911 VND

1 Piece(s) 10 Day(s) SetSteel and Aluminum / Plastic10Single Blade / Double Blade-Main Body148126Special rotating structure prevents the blade from biting and enables uniform deburring and chamfering.35Comes with 3 blade types, one for metals such as iron, copper and aluminum, one for plastics, and an all-purpose type

239,113 VND

1 Piece(s) Same day BladeSteel and Aluminum-Single blade2Replacement Blade for General Steel (Black)-----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Manual Blade tip angle 11°