(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square block, grinder finish

Square block, grinder finish
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,185,033VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient for provisional fixation during log measuring. Can also be used as a normal block.

 
Part Number
AA100-BOX
AA125-BOX
AA150-BOX
AA200-BOX
AA250-BOX
AA300-BOX
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Mass
(kg)

9,185,033 VND

1 Piece(s) 14 Day(s) or more 10020186040247613804510025574.1

10,067,714 VND

1 Piece(s) 7 Day(s) or more 12526208045309515904511025677.8

15,082,293 VND

1 Piece(s) 14 Day(s) or more 150322710050361141911950130458413.5

30,095,538 VND

1 Piece(s) 7 Day(s) or more 2003832136645514525194501704512827

50,225,656 VND

1 Piece(s) 65 Day(s) or more 2504637174766518532219522506419949.5

79,227,432 VND

1 Piece(s) 7 Day(s) or more 3006050205958022038244523006424979

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type V Block Material FC250 Degree of deviation between base surface and V groove(μm) 30
Type V-Grooved Box Main body: option Main Body Parallelism(mm) 0.03
Perpendicularity(mm) 0.03