(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rail Surface Plate

Rail Surface Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      27,053,466VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can also be used for assembling as well as large-scale products and equipment tests.
· It can be used to secure free work space by using multiple units.
· The jig uses a T-shaped groove (as cast) and can be secured.
· The installation interval (T-groove pitch) can also be set to any distance.
· Strengthening is possible by conducting basic fixation and backfilling

 

 

 

 

Part Number
DK-1000
DK-2000
DK-2500
DK-3000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O Mass
(kg)
Load Resistance
(kN)

27,053,466 VND

1 Piece(s) 7 Day(s) or more 100015070130222216371005045020756–⌀11 Drilled Hole6-M1060100

80,737,080 VND

1 Piece(s) 6 Day(s) or more 200020012023035322865180504752510010-φ18 drill10-M16214200

97,380,248 VND

1 Piece(s) 65 Day(s) or more 250020012023035322865180504802510012 - ø18 Drill12-M16268200

115,085,752 VND

1 Piece(s) 6 Day(s) or more 300020012023035322865180754752510014 - ø18 Drill14-M16321200

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Type Surface plate Material FC250 Main body: option Main Body