(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Part Number |
---|
61012 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | |
---|---|---|---|---|---|---|
2,468,700 VND |
1 Pack(s) |
1,200 Pieces Per Package |
9 Day(s) | 1 bundle (50 Sheets) |
White Kim Towels with 4 layers for extra absorbency.
[Features]
· Paper towels. Ideal for use for areas in which hygiene must be taken into account.
· Pinhole embossed paper towels that do not contain adhesive and which have evenly sized sheets for waste-free use.
· Regular sized, easy-to-use paper wipes.
· An exceptional product with unmatched absorbency.
· The white color allows you to tell how clean it is by its appearance alone.
[Applications]
· For wiping up in research facilities, electronics factories, cosmetics factories, general factories, etc.
· Other work that requires wiping.
Part Number |
---|
61012 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | |
---|---|---|---|---|---|---|
2,468,700 VND |
1 Pack(s) |
1,200 Pieces Per Package |
9 Day(s) | 1 bundle (50 Sheets) |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.