(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Screwdriver No. 900, MEGADORA

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    111,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
900175
9002100
9002150
9003150
9006100
9006150
9008150
900-1-75
900-2-150
900-3-150
900-6-150
900-8-150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Single Product/Set Classification Shaft type Magnet Shaft through Bolster Grip Type Tip size / flathead (-) blade thickness (mm) B2 Tip Type Complement Overall Length
(mm)
Shaft Diameter
(mm)
Material JAN Code Trusco code Blade Edge Tip

132,600 VND

1 Piece(s) 9 Day(s) Phillips (+) No.1 - 75 Single Item Round Available NA NA Resin - With Magnet Function - - - 4907587108012 - - -

120,300 VND

1 Piece(s) 9 Day(s) Phillips (+) No.2 - 100 Single Item Round Available NA NA Resin - With Magnet Function - - - 4907587108029 - - -

176,659 VND

1 Piece(s) 9 Day(s) Phillips (+) No.2 - 150 Single Item Round Available NA NA Resin - With Magnet Function - - - 4907587108036 - - -

236,142 VND

1 Piece(s) 9 Day(s) Phillips (+) No.3 - 150 Single Item Round Available NA NA Resin - With Magnet Function - - - 4907587108043 - - -

111,000 VND

1 Piece(s) 9 Day(s) Flathead (-) - 6 100 Single Item Round Available NA NA Resin 0.9 With Magnet Function - - - 4907587108067 - - -

280,878 VND

1 Piece(s) 9 Day(s) Flathead (-) - 6 150 Single Item Round Available NA NA Resin 0.9 With Magnet Function - - - 4907587108074 - - -

223,600 VND

1 Piece(s) 9 Day(s) Flathead (-) - 8 150 Single Item Round Available NA NA Resin 1.1 With Magnet Function - - - 4907587108081 - - -

158,000 VND

1 Piece(s) 9 Day(s) Phillips (+) - - - - - - - - - - - 175 75 Shaft: Chrome vanadium steel, Grip: Polypropylene, Elastomer - 124-2725 Cutting edge: 1 With magnet

176,667 VND

1 Piece(s) 9 Day(s) Phillips (+) - - - - - - - - - - - 260 150 Shaft: Chrome vanadium steel, Grip: Polypropylene, Elastomer - 124-2741 Cutting edge: 2 With magnet

236,334 VND

1 Piece(s) 9 Day(s) Phillips (+) - - - - - - - - - - - 275 150 Shaft: Chrome vanadium steel, Grip: Polypropylene, Elastomer - 124-2750 Cutting edge: 3 With magnet

164,334 VND

1 Piece(s) 9 Day(s) Flathead (-) - 6 - - - - - - - - - 260 150 Shaft: Chrome vanadium steel, Grip: Polypropylene, Elastomer - 124-2709 - With magnet

224,000 VND

1 Piece(s) 9 Day(s) Flathead (-) - 8 - - - - - - - - - 275 150 Shaft: Chrome vanadium steel, Grip: Polypropylene, Elastomer - 124-2717 - With magnet

Product Description

Easy-to-use regular screwdriver that is easy to grip however you hold it.
[Features]
· The cross-recessed end is a jaw fit which firmly grips the screw.
· The knurled shaft prevents slippage of fingers and enables holes in wood or boards to be widened.
[Applications]
· For various screw fastening work.

Part Number
900175
9002100
9002150
9003150
9006100
9006150
9008150
900-1-75
900-2-150
900-3-150
900-6-150
900-8-150
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Shaft length L (mm) Single Product/Set Classification Shaft type Magnet Shaft through Bolster Grip Type Tip size / flathead (-) blade thickness (mm) B2 Tip Type Complement Overall Length
(mm)
Shaft Diameter
(mm)
Material JAN Code Trusco code Blade Edge Tip

132,600 VND

1 Piece(s) 9 Day(s) Phillips (+) No.1 - 75 Single Item Round Available NA NA Resin - With Magnet Function - - - 4907587108012 - - -

120,300 VND

1 Piece(s) 9 Day(s) Phillips (+) No.2 - 100 Single Item Round Available NA NA Resin - With Magnet Function - - - 4907587108029 - - -

176,659 VND

1 Piece(s) 9 Day(s) Phillips (+) No.2 - 150 Single Item Round Available NA NA Resin - With Magnet Function - - - 4907587108036 - - -

236,142 VND

1 Piece(s) 9 Day(s) Phillips (+) No.3 - 150 Single Item Round Available NA NA Resin - With Magnet Function - - - 4907587108043 - - -

111,000 VND

1 Piece(s) 9 Day(s) Flathead (-) - 6 100 Single Item Round Available NA NA Resin 0.9 With Magnet Function - - - 4907587108067 - - -

280,878 VND

1 Piece(s) 9 Day(s) Flathead (-) - 6 150 Single Item Round Available NA NA Resin 0.9 With Magnet Function - - - 4907587108074 - - -

223,600 VND

1 Piece(s) 9 Day(s) Flathead (-) - 8 150 Single Item Round Available NA NA Resin 1.1 With Magnet Function - - - 4907587108081 - - -

158,000 VND

1 Piece(s) 9 Day(s) Phillips (+) - - - - - - - - - - - 175 75 Shaft: Chrome vanadium steel, Grip: Polypropylene, Elastomer - 124-2725 Cutting edge: 1 With magnet

176,667 VND

1 Piece(s) 9 Day(s) Phillips (+) - - - - - - - - - - - 260 150 Shaft: Chrome vanadium steel, Grip: Polypropylene, Elastomer - 124-2741 Cutting edge: 2 With magnet

236,334 VND

1 Piece(s) 9 Day(s) Phillips (+) - - - - - - - - - - - 275 150 Shaft: Chrome vanadium steel, Grip: Polypropylene, Elastomer - 124-2750 Cutting edge: 3 With magnet

164,334 VND

1 Piece(s) 9 Day(s) Flathead (-) - 6 - - - - - - - - - 260 150 Shaft: Chrome vanadium steel, Grip: Polypropylene, Elastomer - 124-2709 - With magnet

224,000 VND

1 Piece(s) 9 Day(s) Flathead (-) - 8 - - - - - - - - - 275 150 Shaft: Chrome vanadium steel, Grip: Polypropylene, Elastomer - 124-2717 - With magnet

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●The jaw positive blade edge, specially coated with high strength metal grain on its blade edge that makes blade edge tip shaped for preventing phenomenon intensively with its cross characteristics screwdriver.

Specification

●SPQ(piece):6
●Whole Quenching
●Blade Edge: With magnet

Materials

●Shaft: Chrome Vanadium Steel
●Grip: Polypropylene, Elastomer