(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rainbow L Type Wrench No.8800BP

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    196,367 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8800BP8
8800BP10
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Weight
(g)

196,367 VND

1 Piece(s) 9 Day(s) 8 179 31 585

243,667 VND

1 Piece(s) 9 Day(s) 10 200 39 910

Basic Specifications

Product Description

Color-coded L-shaped Allen wrenches.
[Features]
· Easy to find in the tool box. Sizes are color coded.
· Long type that allows users to easily exert force.
· Short shaft convenient for clearance.
[Applications]
· Various metal molds, machine tools, robots, automatic machines, automobile and motorcycle servicing.
· Assembly and maintenance of furniture, etc.

Part Number
8800BP8
8800BP10
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Weight
(g)

196,367 VND

1 Piece(s) 9 Day(s) 8 179 31 585

243,667 VND

1 Piece(s) 9 Day(s) 10 200 39 910

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1