(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stone Surface Plate Angle Block Set (JIS Class 00)

Stone Surface Plate Angle Block Set (JIS Class 00)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      64,216,156VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An affordable type that comes with precision stone surface plate and dedicated angle stand.

Part Number
GPSA04560-00
GPSA05075-00
GPSA06090-00
GPSA07510-00
GPSA09018-00
GPSA10010-00
GPSA10015-00
GPSA10020-00
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlat surface precision
(μm)
A
(mm)
B
(mm)
C
(mm)
Mass
(kg)
Angle Stand

64,216,156 VND

1 Piece(s) 65 Day(s) or more 2.5600450100115GP04560-SA

82,000,192 VND

1 Piece(s) 65 Day(s) or more 3750500125170GP05075-SA

113,814,864 VND

1 Piece(s) 7 Day(s) or more 3900600125230GP06090-SA

157,443,728 VND

1 Piece(s) 7 Day(s) or more 31000750150377GP07510-SA

397,579,520 VND

1 Piece(s) 65 Day(s) or more 4.51800900200983GP09018-SA

207,103,808 VND

1 Piece(s) 65 Day(s) or more 3.510001000150485GP10010-SA

354,804,608 VND

1 Piece(s) 65 Day(s) or more 415001000200913GP10015-SA

509,918,400 VND

1 Piece(s) 65 Day(s) or more 4.5200010002501506GP10020-SA

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Type Surface Plate + Surface Plate Panel Set Class Class 00 Material Granite
Main body: option Main Body Details Type Set Product