(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JIS Type Surface Plate with Movable Angle Block

JIS Type Surface Plate with Movable Angle Block

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      107,392,168VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stools are easy to move due to the casters. Caster has fixing function (stopper). Shelf makes it convenient for storage of measuring jigs.

 

Part Number
SAO1070
SAO645
SAO755
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlat surface precision
(μm)
A
(mm)
B
(mm)
C
(mm)
Mass
(kg)

285,963,968 VND

1 Piece(s) 65 Day(s) or more 261000750225457(62)

107,392,168 VND

1 Piece(s) 65 Day(s) or more 20600450145156(41)

147,341,584 VND

1 Piece(s) 65 Day(s) or more 22750500165170(45)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Type Surface Plate + Surface Plate Panel Set Class Class 2 Material FC250
Main body: option Main Body