(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Black Shaft Hammer:

Black Shaft Hammer:

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Catalogmục lục

  • Order Qty :
  • From :
    635,797 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BH-05
BH-10
BH-15
BH-20
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Weight
(g)
Nominal
(lb)

635,797 VND

1 Piece(s) 6 Day(s) or more 23 82 290 420 1/2

799,326 VND

1 Piece(s) Same day 30 104 325 740 1

879,729 VND

1 Piece(s) Quote 35 118 375 1050 1、1/2

1,003,860 VND

1 Piece(s) 4 Day(s) or more 38 130 375 1210 2

Product Description

A hammer used for striking during processing such as when driving in pins, etc.
[Features]
· Ideal for hammering of pins, etc., assembly, adjustment of attachment/detachment, rounding of corners, crimping of rivet tips, etc.
· The shaft is made of glass fiber, providing light weight and high strength.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Part Number
BH-05
BH-10
BH-15
BH-20
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Weight
(g)
Nominal
(lb)

635,797 VND

1 Piece(s) 6 Day(s) or more 23 82 290 420 1/2

799,326 VND

1 Piece(s) Same day 30 104 325 740 1

879,729 VND

1 Piece(s) Quote 35 118 375 1050 1、1/2

1,003,860 VND

1 Piece(s) 4 Day(s) or more 38 130 375 1210 2

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Features

●Handle is made of glass fiber and light weight, high strength.

Usage

●Driving of Pins, Assembly, Attach/Detach Adjustment, R-shaped Bending
●For hitting in the processing such as rivet tip caulking.

Specification

●SPQ(piece):6

Materials

●Head: Structural Steel
●Handle: Glass Fiber