(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flap Wheel【1-5 Pieces Per Package】 (AF2525-40)

Flap Wheel (AF2525-40)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      139,740VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uses a polishing cloth with alumina abrasive. Worn abrasive material is promptly ejected, enabling an even finish every time. As it has high adaptability to workpieces, it can be used anywhere, even flat, curved and irregular surfaces. Suitable for deburring, removing rust and removing scratches from iron and nonferrous metal as well as for grinding and polishing the inside and openings of pipes.

Part Number
AF2525-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDiameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Shaft Length
(mm)
Maximum Operating Rotational Speed
(min-1 (r.p.m))

164,654 VND

5 Piece(s) 10 Day(s) 25256404020000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Polishing Type Flap With Shaft Mounted Use Polishing the inside and outside of pipes
The Tool Used Hand Grinder, Micro Grinder, Drilling Machine Quantity(Pieces / Sheets) 5

Please check the type/dimensions/specifications of the part AF2525-40 in the Flap Wheel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AF2525-40 trong chuỗi Flap Wheel.

Products like this...

Part Number
AF10025-180
AF10025-240
AF10025-320
AF2525-400
AF2525-600
AF2525-80
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDiameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Shaft Length
(mm)
Maximum Operating Rotational Speed
(min-1 (r.p.m))

1,816,311 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more 100256180409000

1,816,311 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 5 Day(s) or more 100256240409000

1,816,311 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more 100256320409000

164,654 VND

5 Piece(s) 10 Day(s) 252564004020000

823,271 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more 252566004020000

823,271 VND

5 Pieces Per Package

5 Pieces Per Package

1 Pack(s) 4 Day(s) or more 25256804020000