(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Fits perfectly to curved surfaces with curved paper.
[Features]
· Fits perfectly to curved surfaces with curved paper. With its soft touch, this product will not leave you tired.
· Greater polishing power than a flap-top
Part Number |
---|
KD100A3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | work material | Particle Size (#) | abrasive grain |
---|---|---|---|---|---|---|---|
218,280 VND | 1 Piece(s) | 9 Day(s) | general steel[◎] / Stainless Steel[○] / Cast Iron[○] | 40 | [A Abrasive Grain] Alundum (A) |
Loading...Tải…
Type | Multi-blade disc | Outer diameter Dimensions(mm) | 100 | Inner Diameter Dimension(mm) | 15 |
---|---|---|---|---|---|
Packaging Quantity(Sheets) | 5 | Maximum Number of Rotation(min-1) | 13000 |
Please check the type/dimensions/specifications of the part KD100A3 in the Curved Disc, 100 Pi series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KD100A3 trong chuỗi Curved Disc, 100 Pi.
Part Number |
---|
KD100A10 |
KD100A11 |
KD100A12 |
KD100A4 |
KD100A5 |
KD100A6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | work material | Particle Size (#) | abrasive grain |
---|---|---|---|---|---|---|---|
218,280 VND | 1 Piece(s) | 9 Day(s) | Stainless Steel[◎] | 240 | [A Abrasive Grain] Alundum (A) | ||
218,280 VND | 1 Piece(s) | 9 Day(s) | Stainless Steel[◎] | 320 | [A Abrasive Grain] Alundum (A) | ||
218,280 VND | 1 Piece(s) | 9 Day(s) | Stainless Steel[◎] | 400 | [A Abrasive Grain] Alundum (A) | ||
218,280 VND | 1 Piece(s) | 9 Day(s) | Cast Iron[◯] / Stainless Steel[◯] / general steel[◎] | 60 | [A Abrasive Grain] Alundum (A) | ||
218,280 VND | 1 Piece(s) | 9 Day(s) | Stainless Steel[◎] | 80 | [A Abrasive Grain] Alundum (A) | ||
218,280 VND | 1 Piece(s) | 9 Day(s) | Stainless Steel[◎] | 100 | [A Abrasive Grain] Alundum (A) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy