(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Punch Press Set

Punch Press Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,150,267VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product that includes a stud bolt, coupling nut, and flange nut. There is a lineup from M 8 to 24

 
Part Number
PSMM008
PSMM010
PSMM012
PSMM014
PSMM016
PSMM018
PSMM020
PSMM022
PSMM024
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Diameter

3,150,267 VND

1 Piece(s) 6 Day(s) or more M8

3,629,082 VND

1 Piece(s) 6 Day(s) or more M10

3,959,965 VND

1 Piece(s) 6 Day(s) or more M12

4,466,714 VND

1 Piece(s) 6 Day(s) or more M14

5,063,168 VND

1 Piece(s) 6 Day(s) or more M16

6,324,731 VND

1 Piece(s) 6 Day(s) or more M18

7,293,181 VND

1 Piece(s) 6 Day(s) or more M20

9,196,640 VND

1 Piece(s) 6 Day(s) or more M22

13,768,796 VND

1 Piece(s) 6 Day(s) or more M24

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish