(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gooseneck Clamp (Type H)

Gooseneck Clamp (Type H)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      559,077VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since the clamp shape is Z-shaped, the tightening nut position is lowered and interference is reduced

 
Part Number
HCC06
HCC08
HCC10
HCC14
HCC16
HCC18
HCC20
HCC22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mass
(g)

559,077 VND

1 Piece(s) 6 Day(s) or more 7601020108202020980

717,829 VND

1 Piece(s) 6 Day(s) or more 980122512925252411160

764,845 VND

1 Piece(s) 6 Day(s) or more 111001530151232323014300

884,844 VND

1 Piece(s) 6 Day(s) or more 141252040201640404020680

1,192,514 VND

1 Piece(s) 6 Day(s) or more 1812525502520494050201050

1,442,151 VND

1 Piece(s) 6 Day(s) or more 1816025502520495050221400

2,133,227 VND

1 Piece(s) 6 Day(s) or more 2216030603024555560262000

2,475,519 VND

1 Piece(s) 6 Day(s) or more 2220030603024557060262410

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material S45C Surface Treatment Baked Paint Finish