(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Built-in option for Mitsubishi Electric inverter (control function expansion / expansion input/output).
Part Number |
---|
FR-A5AP |
FR-A5AX |
FR-A5AY |
FR-A8AL |
FR-A8APA |
FR-A8AR E-KIT |
FR-A8AX |
FR-A8AX E-KIT |
FR-A8AY |
FR-A8AY E-KIT |
FR-A8NC E-KIT |
FR-A8ND E-KIT |
FR-A8NP E-KIT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compatible Series | Compatible encoder type | Width (W) (mm) | Height (H) (mm) | Depth (D) (mm) | Built-in options | Weight (kg) | CE Conformity | UKCA Conformity | Built-in options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,056,250 VND | 1 Piece(s) | Quote | Control function expansion | FREQROL-V Series | - | - | - | - | - | - | - | - | Machine end orientation control, Pulse train input | ||
1,713,750 VND | 1 Piece(s) | Quote | Expanded input/output | FREQROL-V Series | - | - | - | - | - | - | - | - | 12-bit digital input | ||
3,312,500 VND | 1 Piece(s) | Quote | Expanded input/output | FREQROL-V Series | - | - | - | - | - | - | - | - | Analog output (2 points), digital output (7 points) | ||
3,800,000 VND | 1 Piece(s) | Quote | Control function expansion | FREQROL-A Series | PLG (Differential Line Driver/Complementary) | - | - | - | Orientation control, PLG feedback control, vector control, position control, PLG pulse division output | - | - | - | - | ||
- | 1 Piece(s) | Quote | Encoder Option | FREQROL Series | - | 50 | 57.8 | 30 | - | 0.024 | Yes | Yes | - | ||
1,611,250 VND | 1 Piece(s) | 98 Day(s) | Relay output | FREQROL-E800 series | - | - | - | - | - | - | - | - | - | ||
1,267,500 VND | 1 Piece(s) | 98 Day(s) | 16-bit digital input | - | - | - | - | - | - | - | - | - | - | ||
1,611,250 VND | 1 Piece(s) | 98 Day(s) | 16-bit digital input | FREQROL-E800 series | - | - | - | - | - | - | - | - | - | ||
1,268,750 VND | 1 Piece(s) | Quote | Expanded input/output | FREQROL-A Series, FREQROL-F Series | - | - | - | - | Analog output (2 points) / Digital output (7 points) | - | - | - | - | ||
1,611,250 VND | 1 Piece(s) | 98 Day(s) | Digital output, additional analog output | FREQROL-E800 series | - | - | - | - | - | - | - | - | - | ||
2,685,000 VND | 1 Piece(s) | 98 Day(s) | CC-Link communication | FREQROL-E800 series | - | - | - | - | - | - | - | - | - | ||
2,685,000 VND | 1 Piece(s) | 98 Day(s) | DeviceNet communication | FREQROL-E800 series | - | - | - | - | - | - | - | - | - | ||
3,706,250 VND | 1 Piece(s) | 98 Day(s) | PROFIBUS-DP Communication | FREQROL-E800 series | - | - | - | - | - | - | - | - | - |