(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screwless Terminal Block SL-4000-AJ Series (SL-4000-AJ-2PGY)

Screwless Terminal Block SL-4000-AJ Series (SL-4000-AJ-2PGY)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      122,906VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative images only.

Product Description

[Features]
・ This product is for the SL-4000-AS receptacle side only.
・ Fluoropolymer is applied to buttons to make them operate smoothly. White foreign object may appear to have adhered due to the concentration and accumulation of this fluoropolymer in the recesses of the button operation part, but this does not affect the quality.

 
Part Number
SL-4000-AJ-2PGY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

122,906 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Screwless Mounting Method Direct attachment. Parts/Completed products Assembled product
Number of input/outputs 1 to 1 Rated current (JIS)(A) 5 Rated current (UL)(A) 5
Rated Voltage(V) 300 Main insulation material Nylon 66 (UL94V-0)