(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bare Crimp Terminal for Copper Wire (for Breakers)【100 Pieces Per Package】

Bare Crimp Terminal for Copper Wire (for Breakers)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,376,004VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Daido Solderless Terminal MFG's bare crimp terminal for copper wire (for breaker).

 
Part Number
CB38-5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

1,376,004 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

12 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Bare Crimp Terminal Shape Rectangular Outer Diameter(mm) 13.4
Representative Standard UL / CSA Conforming wire range (stranded wire)(mm2) 26.66 to 42.42 Inner Diameter d1(φ) 9.4