(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
D / MS A / B Series, Cap With Chain (R1)

D / MS A / B Series, Cap With Chain (R1)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      184,746VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Cap for D/MS series connectors.
・ As it comes with a chain, it can be attached to the flange mounting screw or back shell mounting screw to prevent it from falling.
・ It can be used for both non-waterproof D/MS and waterproof D/MS.
・ It has waterproof IP67 when used with a waterproof D/MS connector.
[Applications]
・ It covers the connector joints to prevent dust, foreign objects, etc., from entering.

 
Part Number
D/MS25043-10D(R1)
D/MS25043-12D(R1)
D/MS25043-14D(R1)
D/MS25043-16D(R1)
D/MS25043-18D(R1)
D/MS25043-20D(R1)
D/MS25043-22D(R1)
D/MS25043-24D(R1)
D/MS25043-28D(R1)
D/MS25043-32D(R1)
D/MS25043-36D(R1)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShell Size

184,746 VND

1 Piece(s) 6 Day(s) or more 10SL

267,748 VND

1 Piece(s) 6 Day(s) or more 12S

276,024 VND

1 Piece(s) 6 Day(s) or more 14S

284,057 VND

1 Piece(s) 6 Day(s) or more 16S/16

252,184 VND

1 Piece(s) 7 Day(s) or more 18

300,365 VND

1 Piece(s) 6 Day(s) or more 20

308,398 VND

1 Piece(s) 6 Day(s) or more 22

320,568 VND

1 Piece(s) 6 Day(s) or more 24

336,876 VND

1 Piece(s) 6 Day(s) or more 28

373,387 VND

1 Piece(s) 6 Day(s) or more 32

470,751 VND

1 Piece(s) 6 Day(s) or more 36

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications For receptacle Supported models and series D/MS A/B Series