(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Rubber bushing for circular connector non-waterproof cable clamp.
[Features]
・ An accessory that attaches to the D/MS3057 cable clamp and is used to fully tighten the cable.
・ By using AN3420 in double or triple layers, you can securely tighten even thin cables.
[Applications]
・ When using a thin cable with the D/MS3057 cable clamp, the bushings are stacked and fixed.
Part Number |
---|
AN3420-4(R1) |
AN3420-6(R1) |
AN3420-8(R1) |
AN3420-10(R1) |
AN3420-12(R1) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Internal diameter (φA) (mm) |
---|---|---|---|---|---|
60,865 VND | 1 Piece(s) | 6 Day(s) or more | 5.6 | ||
57,579 VND | 1 Piece(s) | 7 Day(s) or more | 7.9 | ||
57,579 VND | 1 Piece(s) | 7 Day(s) or more | 11.1 | ||
66,707 VND | 1 Piece(s) | 7 Day(s) or more | 14.3 | ||
68,898 VND | 1 Piece(s) | 6 Day(s) or more | 15.9 |
Loading...Tải…
Type | Other | Features | Rubber | Conforming target | D/MS3057 cable clamp |